ZXH2000-0250 | Spare stainless steel motor module, straight

Spare stainless steel motor module ATH200x-0250 without cap ZXH9999-002x and without seals ZXH9999-003x

Product status:

regular delivery

Product information

Ordering information
ZXH2000-0250spare stainless steel motor module ATH200x-0250 without cap ZXH9999-002x and without seals ZXH9999-003x
Material complianceZXH2000-0250
CAS No.7439-92-1, 115-86-6
REACH SVHCLead, Triphenyl phosphate
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
SCIP No.SCIP submission in progress
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead, 7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors
China-RoHSwww.beckhoff.com/china-rohs-motion
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Loading content ...

© Beckhoff Automation 2026 - Terms of Use