AMI8100 | Compact integrated servo drives

Compact, integrated servo drive for machines without control cabinets

What is distributed drive technology?
What is distributed drive technology?

The AMI8100 integrated servo drive combines a servomotor, servo drive and fieldbus connection in a space-saving design in the product area of compact drive technology (up to 48 V DC). It is suitable for all motion requirements in the power range up to 400 watts. As an EtherCAT slave, the AMI8100 can be placed directly on the machine without control cabinet and without upstream I/O level, whereby compact machines without control cabinets can be implemented. The monitoring is indicated by the integrated status LEDs.

The distributed servo drives are optionally available with TwinSAFE STO/SS1 safety functions.

The AMI8100 servo drives can optionally be equipped with a backlash-free permanent magnet holding brake, a sealing ring or a feather key groove. They are available with an absolute feedback system, either as a single-turn or battery-free multi-turn encoder.

The standardized M8 (for EtherCAT) and M12 (for power) connectors provide cost-effective, industrially compatible connection technology.

Your selection:
    • AMI8121 | Compact integrated servo drive 0.48 Nm (M0), F2 (58 mm)

      AMI8121 | Compact integrated servo drive 0.48 Nm (M0), F2 (58 mm)

      Flange code:
      F2 (58 mm)
      Standstill torque:
      0.48 Nm
      Rated speed:
      3000…6000 min-1
      Rotor moment of inertia:
      0.139…0.314 kgcm²
    • AMI8122 | Compact integrated servo drive 0.78 Nm (M0), F2 (58 mm)

      AMI8122 | Compact integrated servo drive 0.78 Nm (M0), F2 (58 mm)

      Flange code:
      F2 (58 mm)
      Standstill torque:
      0.78 Nm
      Rated speed:
      2000…4500 min-1
      Rotor moment of inertia:
      0.253 kgcm²
    • AMI8123 | Compact integrated servo drive 1.00 Nm (M0), F2 (58 mm)

      AMI8123 | Compact integrated servo drive 1.00 Nm (M0), F2 (58 mm)

      Flange code:
      F2 (58 mm)
      Standstill torque:
      1.00 Nm
      Rated speed:
      3000 min-1
      Rotor moment of inertia:
      0.373 kgcm²
    • AMI8131 | Compact integrated servo drive 1.20 Nm (M0), F3 (72 mm)

      AMI8131 | Compact integrated servo drive 1.20 Nm (M0), F3 (72 mm)

      Flange code:
      F3 (72 mm)
      Standstill torque:
      1.20 Nm
      Rated speed:
      1800 min-1
      Rotor moment of inertia:
      0.462 kgcm²
    • AMI8132 | Compact integrated servo drive 2.18 Nm (M0), F3 (72 mm)

      AMI8132 | Compact integrated servo drive 2.18 Nm (M0), F3 (72 mm)

      Flange code:
      F3 (72 mm)
      Standstill torque:
      2.18 Nm
      Rated speed:
      1000 min-1
      Rotor moment of inertia:
      0.842 kgcm²
    • AMI8133 | Compact integrated servo drive 2.85 Nm (M0), F3 (72 mm)

      AMI8133 | Compact integrated servo drive 2.85 Nm (M0), F3 (72 mm)

      Flange code:
      F3 (72 mm)
      Standstill torque:
      2.85 Nm
      Rated speed:
      800 min-1
      Rotor moment of inertia:
      1.23 kgcm²