KL2xxx | Bus Terminals, digital output

KL2xxx | Digital output

KL2xxx | Digital output

1-channel 2-channel 4-channel 8-channel 16-channel KM2xxx
Signal
5 V DC KL2124
Imax = ±20 mA
24 V DC
Imax = 0.5 A
KL2012
short-circuit proof
KL2114
short-circuit proof
KL2808
8 x 0 V
KL2809
reverse voltage protection
KM2002
16-channel
KL2032
reverse voltage protection
KL2134
reverse voltage protection
KM2004
32-channel
KL2404
4 x 2-wire
KL2408
reverse voltage protection
KM2008
64-channel
KL2212
diagnostics, protected sensor supply
KL2819
with diagnostics
KM2042
16-channel, D-sub connection
KL2184
ground switching
KL2488
ground switching
KL2889
ground switching
KL1859
type 3, 8 inputs, 8 outputs, Imax = 0.5 A
KL2872
flat-ribbon cable
KL2872-0010
flat-ribbon cable, ground switching
24 V DC
Imax = 2.0 A
KL2022
Imax = 2.0 A
KL2424
4 x 2-wire
KL2828
8 x 2-wire
24 V DC
I(max) = 4.0 A/8.0 A
KL2442
2 x 4 A/1 x 8 A
24 V DC
safe output
KL2904
TwinSAFE, 4 safe outputs
30 V AC/48 V DC solid-state relays
Imax = 2,0 A
KL2784
Imax = 2.0 A
KL2794
potential-free
KL2798
potential-free
230 V AC solid-state relays KL2701
solid-state relay, Imax = 3 A
KL2702
solid-state relay, Imax = 0.3 A
Relay
(up to 400 V AC)
KL2641
relay, make contact, manual operation, Imax = 16 A
KL2602
relay, make contact, Imax = 5 A
KL2622
relay, make contact, no power contacts, Imax = 5 A
KL2634
relay, make contact, 250 V AC/30 V DC
KM2604
relay, Imax = 16 A, 4-channel
KL2602-0010
relay, make contact, Imax = 5 A, contact-protecting switching
KL2622-0010
relay, make contact, no power contacts, Imax = 5 A, contact-protecting switching
KM2614
relay, Imax = 16 A, 4-channel, manual operation
KL2652
relay, change-over, Imax = 5 A
KM2642
relay, Imax = 6 A, manual/automatic operation, relay state readable
KL2631
400 V AC, make contact
KL2612
125 V AC, change-over
KL2692
cycle monitoring (watchdog)
KM2652
relay, Imax = 6 A, manual/automatic operation, switch and relay state readable
Triac
(12…230 V AC)
KL2712
triac
KL2722
triac, mutually locked outputs
KM2774
triac outputs, Imax = 1.5 A
KL2732
triac, mutually locked outputs, no power contacts
PWM KL2502
24 V DC, Imax = 0.1 A
KL2512
24 V DC, Imax = 1.5 A, ground switching
KL2535
Imax = ±1 A, 24 V DC, current-controlled
KL2545
Imax = ±3.5 A, 50 V DC, current-controlled
Frequency output KL2521
1-channel AB, 0…500 kHz, RS422
Current control
Dimmer control
KL2751
universal dimmer, 300 W
KL2761
universal dimmer, 600 W

Details for a pluggable wiring level (where present) can be seen in the housing data and ordering information on the product page.