Beckhoff understands the special needs of the process industry with regard to explosion protection, and therefore our portfolio includes products with comprehensive certificates for a variety of applications.
The ELX terminals with intrinsically safe interfaces are designed for the direct integration of field devices located in Zone 0/20 hazardous areas into the Beckhoff open control system, eliminating the need for additional safety barriers. Additionally, the explosion-proof Control Panels and Panel PCs from the CPX series combine the attractive appearance of Beckhoff panels with a highly robust design to ensure compliance for use in hazardous areas classified Zone 2/22.
Sign up using the registration link provided. After completing registration, you will receive an email with all the details on how to join the webinar.
- Language:
- english
- Speaker:
- Hazem Assar
- Date:
- Tue, 24.08.2021, 11:00 AM (UTC+4)
- Duration:
- 30 minutes