Making motion engineering easy
Complete drive solutions, from planning to optimization.
Representative office Egypt
Complete drive solutions, from planning to optimization.
Advanced machines and systems require precise, efficient, and perfectly coordinated drive systems. How can you master the challenge of perfectly planning, commissioning, and optimizing your drive systems?
Beckhoff makes this previously time-consuming and resource-intensive task quick and easy to implement from start to finish by providing the right engineering tools.
Our innovative software solutions effortlessly master every phase of the motion engineering process, from initial dimensioning with the TwinCAT Motion Designer and commissioning with the TwinCAT Drive Manager 2 to automated optimization with TwinCAT Autotuning.
All the advantages at a glance:
TwinCAT also offers powerful axis control for a comprehensive solution. The necessary axis parameterization can be taken directly from the TwinCAT 3 Drive Manager 2. Engineering dialogs for motion specification and PLCopen-compliant function blocks are available for further commissioning.
More information
Selection of the drives and motors, particularly the dimensioning of drives and motors, in conjunction with the optimum selection of motor, gear unit, drive controllers, and accessories, is the foundation for efficient machine design. The TwinCAT 3 Motion Designer tool can be integrated in the TwinCAT automation platform or used as a stand-alone project engineering tool for drive and motor selection.
The TwinCAT 3 Drive Manager 2 is used for commissioning the AX8000 multi-axis servo system, AX5000 digital compact servo drive, AMP8000 distributed servo drive system, AMI8100 integrated servo drives or the EL72xx, EL74xx, EL70x7, ELM72xx, EP72xx and EJ72xx I/O components. It is optionally available as an integrated version in the TwinCAT automation platform or an update version independently of TwinCAT. The TwinCAT 3 Drive Manager 2 is integrated into a TwinCAT solution as a project and enables a separate assessment of power supply modules, axis modules and axis channels.
Autotuning represents the simple commissioning and optimization of servo axes in machines. At the push of a button, the servo drive determines all essential parameters of the application within seconds.