You can use your mobile device to run diagnostics on the MX-System and obtain information on the individual modules. Find out more about the applications of the diagnostics app in this video.
More about this video
MX-System
Our MX-System combines all technological innovations in automation technology in an IP67-capable modular system.
MA6060-0000-0000 | Dongle for Beckhoff Diagnostics app
The MA6060 dongle serves as a diagnostic interface between a baseplate and compatible devices such as smartphones or tablets. Data is transmitted to the mobile device via Bluetooth®. The dongle enables live transmission of selected diagnostic data from modules connected to the baseplate. Relevant diagnostic data such as the status of the LEDs is displayed, along with selected process data including analog values (4…20 mA) from a pressure sensor or the measured temperature from a Pt100.