Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

Beckhoff at Hydrogen Technology World
Expo Europe 2025

October 21–22 | Hamburg | Hall B6, Booth 6L40

Hydrogen Technology World Expo Europe

Efficient, flexible, safe: PC-based control for the hydrogen industry

Making hydrogen, a clean and renewable energy source, available on an industrial scale has become crucial in securing a sustainable energy supply. There are a number of technical and economic challenges to be overcome along the value chain, and these will be on the agenda at the Hydrogen Technology Expo Europe in Hamburg. With PC-based control and New Automation Technology, Beckhoff offers the right automation solutions for integrated and safe control of all processes in the hydrogen industry. We have long been established as a competent partner in the wind and solar industry: over 125,000 wind turbines reliably produce electricity with our open PC-based control technology. What’s more, a large proportion of the solar panels installed across the globe are produced with Beckhoff technology. See our high-performance technology in action at this exhibition.

We‘re looking forward to seeing you at the Hydrogen Technology World Expo at Booth 6L40 in Hall B6.

Automating hydrogen applications safely:
System-integrated solutions for explosion protection

  • comprehensive modular range of components – integrated control platform from zone 0/20 to the cloud
  • intrinsically safe I/O interfaces – ELX EtherCAT Terminals and EPX Box modules for directly connecting field devices from zone 0/20
  • CPX range – control panels and panel PCs for use in zone 2/22
  • from the sensor to the cloud – end-to-end solutions for system networking

Learn more

Cascaded cell voltage measurement with EtherCAT Terminals:
EL3008-0003 (8x ±3 V) and EL3008-0005 (8x ±5 V)

  • precise, fast, and high-resolution – short and long-term monitoring of individual cell voltages, e.g. in accumulators and fuel cells
  • multi-functional – measurement of stacked voltages up to 1,500 V CAT II
  • efficient – fewer test leads when recording big cell stacks thanks to cascade wiring

Learn more

Use analog signals for safety functions:
TwinSAFE Single Channel

  • broad spectrum of applications – EtherCAT I/Os with TwinSAFE SC allow analog signals to be used for safety-related tasks up to category 3, PL d
  • easy to implement – detailed calculation examples confirmed by TÜV SÜD are available
  • typical application scenarios – level and pressure measurement, and monitoring of the following: temperature, speed, current, and power
  • versatile – available in different signal combinations and designs
  • certified in accordance with ATEX, IECEx, and NEC/CEC – intrinsically safe signals from Ex zone 0/20 can also be used with ELX terminals and EPX Box modules

Learn more

EL3475 energy measurement terminals:
Energy consumption measurement and grid transparency made simple

  • quick installation – pluggable RJ45 connection minimizes cabling work
  • simple commissioning – pre-assembled cables for voltage and current
  • error-proof thanks to electronic nameplates – prevents configuration errors
  • precise grid analysis – measurement of all relevant electrical values
  • direct EtherCAT integration – simple system integration for network transparency of raw current and voltage data and communication with higher-level analysis tools
  • norm-compliant – determination of grid status and grid transparency in accordance with Section 14a of the German Energy Industry Act (EnWG)

Learn more

At a glance

Location:
Hamburg, Germany
Date:
21.10.2025 – 23.10.2025
Beckhoff main stand:
Hall B6, Booth 6L40
Opening hours:
Tuesday– Wednesday: 10 a.m.– 6 p.m.
Thursday: 10 a.m.– 4.30 p.m.
Link to exhibition:
www.hydrogen-worldexpo.com
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-0
sales@beckhoff.com