Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

pcc-ponticon-stage

Beckhoff at IMTEX FORMING 2026

January 21–25 | Bengaluru | Hall 5, Booth B142

IMTEX FORMING

International Forming Technology Exhibition

Smart automation with PC-based control technology

Today’s machine tool systems must deliver speed, precision, flexibility, and seamless connectivity without compromising on energy efficiency. PC-based control rises to these challenges with a powerful, universal automation platform.

IMTEX FORMING 2026 is Asia’s leading exhibition on metal forming and manufacturing technologies organized by the Indian Machine Tool Manufacturers’ Association (IMTMA).

Beckhoff will present innovative technology with PC-based control that boosts the efficiency of your machines and systems. Experience a comprehensive technology demonstration and exciting product innovations at the Beckhoff booth.

Visit us at Booth B142 in Hall 5 to explore our New Automation Technology. You can plan your visit and book an appointment with our experts. Feel free to discuss your automation projects with them!

Pre-register your visit here:

TwinCAT 3 Condition Monitoring

  • condition monitoring (CM) is the measurement of physical quantities – such as vibration, temperature, and viscosity – and their evaluation
  • the aim of the evaluation is to draw conclusions about the condition of a machine or component
  • the TwinCAT 3 Condition Monitoring library allows the CM system to be integrated directly into the machine control system

Learn more

ASI8100 compact integrated stepper motor drive

  • goes up to up to 48 V DC and combines a stepper motor, stepper motor output stage, and fieldbus connection in a space-saving design
  • the series covers all motion requirements for stepper motors up to 250 W
  • the series starts with NEMA 17 drives (42 mm) available in two stack lengths with a 0.29 Nm or 0.8 Nm holding torque

Learn more

Vision: Complete and system-integrated machine vision

  • camera, optics, illumination, accessories, and software from a single supplier
  • complete vision system for a seamless start
  • unique advantages during installation thanks to EtherCAT P
  • open vision solution for seamless system integration

Learn more

EL3475 power measurement terminals:
Energy consumption and grid transparency made easy

  • quick installation – pluggable RJ45 connection minimizes cabling work
  • simple commissioning – pre assembled voltage and current cables
  • electronic nameplates prevent configuration errors
  • precise grid analysis measures all relevant electrical values
  • direct EtherCAT integration – simple system integration for network transparency on raw data and communication with higher level analysis tools

Learn more

XPlanar: Planar motor system

  • 2D arrangement of stationary coils (tiles) and mobile permanent magnets (movers)
  • electrically passive movers with high durability and minimal maintenance
  • enables flexible, contact-free, intelligent product transport
  • eliminates conveyors, belts, and robotic arms – saves space and complexity
  • seamless integration with Beckhoff automation systems (e.g., EtherCAT, TwinCAT)

Learn more

At a glance

Location:
Bengaluru, India
Date:
21.01.2026 – 25.01.2026
Exhibition center:
Bangalore International Exhibition Centre
Beckhoff main stand:
Hall 5, Booth B142
Opening hours:
9:00 a.m.–6:00 p.m. daily
Link to exhibition:
www.imtex.in
Headquarters India
Beckhoff Automation Pvt. Ltd.

Suyog Platinum Tower, 9th Floor
Naylor Road, Off Mangaldas Road
Pune 411001
India

+91-20-6706 4800
info@beckhoff.co.in
www.beckhoff.com/hi-in/

Sales
+91-20-6706 4800
info@beckhoff.co.in