Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MEORGA MSR-Spezialmessen

Ludwigshafen

We look forward to welcoming you to the Meorga MSR-Spezialmesse in Ludwigshafen am Rhein on September 16. As an expert partner for industrial automation, we will be at stand C4 presenting flexible solutions for use in all process and factory automation vertical markets, covering everything including smart grid monitoring. Our scalable system architecture offers efficient solutions, from compact controllers to powerful industrial PCs for process control. With TwinCAT MTP, Ethernet‑APL, and NAMUR Open Architecture, we support digitalization of the process industries. A wide range of EtherCAT Terminals for all kinds of signal types, plus finely scalable control hardware and TwinCAT as a flexible control solution, make it possible to set up individual RTUs in order to tap into potential for optimization. Come and experience the advantages of integrated PC- and EtherCAT‑based control concepts for yourself.

Book your free ticket now. The Beckhoff team is looking forward to your visit!

Don’t miss the presentation “Smart grid for the process industry: Intelligent monitoring and optimization of electricity and gas grids” at 9:45 a.m. in Room A.

PC-based control: All control tasks on a single platform

  • universal platform for automation of all processes and plants
  • integration of all control functions into a single system
  • high level of interoperability thanks to open interfaces in hardware and software
  • control and cable redundancy for increased plant availability

Learn more

Transparency in systems and smart grids:
Control components for modular RTUs

  • tailored Remote Terminal Units (RTUs) for power plants, distribution points, and systems
  • extensive range of I/O components for all kinds of measured variables (energy measurement, pressure, flow, temperature, etc.)
  • integrated measured value analysis with TwinCAT (remote and central)
  • effective process control with TwinCAT functions; e.g., for power generation plant controllers or phasor measurement units
  • wide range of interfaces for seamless integration into automation systems

Learn more

Future-proof plant automation with NOA, APL, and MTP

  • edge device for complete data acquisition with NAMUR Open Architecture
  • flexible integration of Ethernet‑APL with the compact ELX6233
  • TwinCAT MTP for the modularization of plants with the Module Type Package

Learn more

System-integrated solutions for explosion protection:
ELX EtherCAT Terminals and EPX EtherCAT Box modules

  • end-to-end communication from zone 0/20 to the cloud
  • I/O modules (IP20) and box modules (IP67) for direct connection of field devices from zone 0/20
  • ELX series EtherCAT terminals in a highly compact 12 mm housing
  • EtherCAT Box modules (EPX) with integrated safety barrier in IP67 housing
  • Wide range of signals for every application

ELX terminals

EPX modules

At a glance

Location:
Ludwigshafen, Germany
Date:
16.09.2026
Beckhoff main stand:
Hall C4
Opening hours:
8 a.m.–4 p.m.
Link to exhibition:
www.meorga.de
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-0
sales@beckhoff.com