Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

Beckhoff at MEORGA
MSR-Spezialmesse in Vienna

April 15, 2026 | Booth H3

MEORGA MSR-Spezialmessen

Vienna

We look forward to welcoming you to the first Meorga MSR-Spezialmesse of the year in Vienna on April 15. As an expert partner for industrial automation, we will be at stand H3 presenting flexible solutions for use in all process and factory automation vertical markets, covering everything including smart grid monitoring. Our scalable system architecture offers efficient solutions, from compact controllers to powerful industrial PCs for process control. With TwinCAT MTP, Ethernet‑APL, and NAMUR Open Architecture, we support digitalization of the process industries. A wide range of EtherCAT Terminals for all kinds of signal types, plus finely scalable control hardware and TwinCAT as a flexible control solution, make it possible to set up individual RTUs in order to tap into potential for optimization. Come and experience the advantages of integrated PC- and EtherCAT‑based control concepts for yourself. We're looking forward to seeing you there and engaging in exciting conversations!

Don’t miss the presentation “Smart grid for the process industry: Intelligent monitoring and optimization of electricity and gas grids” at 9:45 a.m. in Room A.

PC-based control: All control tasks on a single platform

  • universal platform for automation of all processes and plants
  • integration of all control functions into a single system
  • high level of interoperability thanks to open interfaces in hardware and software
  • control and cable redundancy for increased plant availability

Learn more

Transparency in systems and smart grids:
Control components for modular RTUs

  • tailored Remote Terminal Units (RTUs) for power plants, distribution points, and systems
  • extensive range of I/O components for all kinds of measured variables (energy measurement, pressure, flow, temperature, etc.)
  • integrated measured value analysis with TwinCAT (remote and central)
  • effective process control with TwinCAT functions; e.g., for power generation plant controllers or phasor measurement units
  • wide range of interfaces for seamless integration into automation systems

Learn more

Future-proof plant automation with NOA, APL, and MTP

  • edge device for complete data acquisition with NAMUR Open Architecture
  • flexible integration of Ethernet‑APL with the compact ELX6233
  • TwinCAT MTP for the modularization of plants with the Module Type Package

Learn more

Systemintegrierte Lösungen für den Explosionsschutz:
EtherCAT‑Klemmen ELX und Box‑Module EPX

  • durchgängige Kommunikation von Zone 0/20 bis in die Cloud
  • I/O‑Module zum direkten Anschluss von Feldgeräten aus Zone 0/20
  • EtherCAT‑Klemmen der ELX‑Reihe in hochkompaktem 12‑mm‑Gehäuse
  • EtherCAT‑Box‑Module (EPX) mit integrierter Sicherheitsbarriere im IP67‑Gehäuse
  • große Signalvielfalt für jede Anwendung

ELX‑Klemmen

EPX‑Module

At a glance

Location:
Vienna, Austria
Date:
15.04.2026
Beckhoff main stand:
Booth H3
Opening hours:
8:00 a.m.–4:00 p.m.
Link to exhibition:
www.meorga.de