DetachFixClose

Beckhoff at productronica 2021

Optimized electronics production with XPlanar and integrated measurement technology

productronica

World's leading exhibition for electronics development and production

Technology innovations that break new ground in electronics production

At productronica 2021, Beckhoff will showcase its extensive range of systems for PC and EtherCAT-based control solutions as well as exciting innovations which will take your electronics production to a new level. Transport solutions such as the XPlanar planar motor system and the XTS linear transport system open up new possibilities in machine design – offering diverse product variants, extremely short production cycles and a high level of customization. System integration of measurement technology and image processing will also be in the spotlight.

We look forward to seeing you there!

XPlanar: Floating 2D product transport with up to six degrees of freedom

  • new standards in mechanical engineering: The XPlanar planar motor system
  • planar tiles can be arranged in any order
  • free-floating planar movers with jerk-free and contact-free movement at up to 2 m/s
  • traveling magnetic fields for exact and highly-dynamic positioning
  • maximum freedom when it comes to plant design

Learn more

Flexible movement profiles: The eXtended Transport System XTS

  • highly compact linear transport system
  • rapid format changes up to a lot size of one

Learn more

Increased transparency: Through system-integrated, high-end measurement technology

  • high-end measuring terminals in a metal housing
  • sampling rates of up to 50,000 samples/s, exact synchronization < 1 μs

Learn more

TwinCAT Vision: Plant optimization through integrated image processing

  • system-integrated image processing: detection, measurement, identification,quality control, pick-and-place integration
  • freely selectable line scan and area scan cameras (GigE Vision standard)

Learn more

At a glance

Location:
Munich, Germany
Date:
16.11.2021 – 19.11.2021
Beckhoff main stand:
Hall A2, Booth 331
Opening hours:
Tuesday – Thursday: 09:00 a.m. – 06:00 p.m.
Friday: 09:00 a.m. – 04:00 p.m.
Link to exhibition:
www.productronica.com/en
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-1000
sales@beckhoff.com