Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

Beckhoff at Metaltech & Automex 2026

May 20–23 | Kuala Lumpur | Hall 6, Booth 6160

METALTECH & AUTOMEX

What’s limiting your machine throughput?

As machines and production lines evolve, the demand for integrated vision systems, energy management, and real-time data continues to rise. At the same time, demands for higher quality, performance, and throughput are pushing conventional solutions to their limits. To stay competitive, machine builders must embrace industry 4.0 and smarter, more connected production strategies.

At Automex 2026, Beckhoff will show you how to overcome these challenges – from artificial intelligence and sustainability to rising costs and energy efficiency – with cutting-edge automation technologies. Visit us in Hall 6 to discover how open PC‑based control and AI-driven solutions can give you a real competitive edge. Meet our experts, explore live demos, and get practical, engineer-to-engineer insights tailored to your applications.

PC‑based control from Beckhoff integrates all machine and system functions on a single control platform

  • TwinCAT: one control platform for the complete automation solution
  • system-integrated: HMI, motion control, IoT, analytics, cloud engineering, machine learning, safety, robotics, and vision
  • complete automation toolkit: industrial PC, I/O and fieldbus components, drive technology, automationsoftware, and control cabinet‑free automation

Learn more

XPlanar and XTS:
Intelligent transport systems for electric motor production

The XPlanar planar motor system:

  • levitating, contactless, intelligent
  • 2D product transport with 6 degrees of freedom
  • hovering planar movers in several sizes and weight classes

Learn more

XTS with No Cable Technology (NCT):

  • contactless energy and synchronous realtime data transmission to XTS movers
  • movers become mobile processing stations

Learn more

AX1000, AM1000, and AF1000 economy drive system:
Highly optimized and fully system-integrated

  • function- and cost-optimized: high-performance drive system comprising AM1000 synchronous servomotor, AX1000 servo drive, and AF1000 variable frequency drive
  • variable: available in power levels up to 1 kW (230 V AC) and 1.7 kW (400 V AC) as single- and double-axis variants, AF1000 up to 5.5 kW
  • easy to implement: plug-and-play commissioning and diagnostics with TwinCAT tools
  • optimized design: compact and cost-efficient
  • fast motor installation: robust connectors combined with OCT

Learn more

TwinCAT 3 Machine Learning Creator:
The democratization of artificial intelligence

  • automated development of AI models
  • enables every company to boost their competitive edge with AI
  • AI models can be optimized in terms of accuracy and latency
  • automated report generation supports auditing processes
  • interoperability and exporting through ONNX support
  • reduces workload and error risk for AI experts

Learn more

Guided booth tours at Metaltech & Automex 2026

  • guided walkthrough of our exhibits with expert insights
  • Q&A session and personal interaction at the booth
  • enjoy a coffee and networking after the tour
  • receive a special souvenir as a thank-you
  • Tour Slots: 11:30 a.m. | 2:30 p.m. | 4:30 p.m daily

Limited spots, scan and register now:
Booth tour registration

At a glance

Location:
Kuala Lumpur, Malaysia
Date:
20.05.2026 – 23.05.2026
Exhibition center:
MITEC
Beckhoff main stand:
Hall 6, Booth 6160
Opening hours:
Wednesday–Friday: 10 a.m.–6 p.m.
Saturday: 10 a.m.–4 p.m.
Link to exhibition:
www.metaltech.com.my
Headquarters Malaysia
Beckhoff Automation Sdn. Bhd.

Lot 7, Lorong Teknologi A, Jalan Teknologi,
Taman Perindustrian Sains Selangor, Kota Damansara,
47810, Petaling Jaya, Selangor
Malaysia

+60 3 6151-3088
info@beckhoff.com.my
www.beckhoff.com/ms-my/

Sales
+60 3 6151-3088
info@beckhoff.com.my