Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

OGA 2026

Smarter Automation for the Future of Oil and Gas

Looking to accelerate your digital transformation?

Join Beckhoff at Oil and Gas Asia (OGA) 2026 from 2–4 September and learn how PC‑based control and EtherCAT technology can help oil and gas operators improve plant availability, increase efficiency, and simplify system integration.

From advanced Industrial PCs and distributed I/O to TwinCAT software and explosion protection solutions, Beckhoff offers an open automation platform that meets the demanding requirements of hazardous and process industry applications.

Visit our booth to experience our latest technologies, speak with our automation experts, and explore solutions tailored to your plant. We’d love to discuss ideas over coffee!

We look forward to seeing you at Booth 4702 in Hall 5 in the German Pavilion.

Digitalization for the process industry

  • future‑proof plant automation: Ethernet‑APL, NOA, MTP
  • universal control system for all process technology applications
  • seamless communication from zone 0 to the cloud
  • easy implementation of NOA, Ethernet‑APL, and MTP
  • open interfaces offer flexibility and investment protection
  • extensive portfolio of components for explosion protection

Learn more

From passive displays to integrated Panel PC options:
The robust CPX series of Ex zone panels

  • hard‑wearing and sleek operator interface in explosion‑proof aluminum
  • optional integrated CPU for zone 2/22
  • flexible mounting options and capacitive touch technology for operation in harsh environments

Learn more

System-integrated explosion protection:
EtherCAT modules with intrinsically safe interfaces

  • compact ELX EtherCAT Terminals: connect intrinsically safe field devices up to zone 0/20
  • IP67 EPX modules for control cabinet‑free systems in explosion‑proof areas
  • a wide range of accurate high‑resolution signals for any application
  • communication interface for connecting Ethernet‑APL capable field devices
  • ATEX, IECEx, and NEC/CEC certified for use worldwide
  • integrated TwinSAFE SC technology for functional safety

Learn more

At a glance

Location:
Kuala Lumpur, Malaysia
Date:
02.09.2026 – 04.09.2026
Beckhoff main stand:
Hall 4, Booth 4702
Opening hours:
Wednesday–Thursday: 10:00 a.m.–6:00 p.m.
Friday: 10:00 a.m.–5:00 p.m.
Link to exhibition:
www.oilandgas-asia.com
Headquarters Malaysia
Beckhoff Automation Sdn. Bhd.

Lot 7, Lorong Teknologi A, Jalan Teknologi,
Taman Perindustrian Sains Selangor, Kota Damansara,
47810, Petaling Jaya, Selangor
Malaysia

+60 3 6151-3088
info@beckhoff.com.my
www.beckhoff.com/ms-my/

Sales
+60 3 6151-3088
info@beckhoff.com.my