Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

Pharma Pro&Pack Expo

Leading trade fair for Pharma Processing & Packaging Machinery

We are delighted to invite you to join Beckhoff at Pharma Pro&Pack Expo 2026, South India’s premier exhibition for pharma processing and packaging machinery.

As a leading exhibition for pharmaceutical machinery and packaging technology, this event will bring manufacturers, suppliers, buyers, and industry professionals together under one roof to explore the latest advancements in pharma production and packaging solutions.

Beckhoff will be exhibiting at Booth C12 in Hall 4, showcasing our latest innovations in PC‑based automation.

You can plan your visit and book an appointment with our experts. Feel free to discuss your automation projects with them!

Pluggable system solution for control cabinet-free automation: MX‑System

  • space-saving and robust: metal housing units replace the control cabinet
  • direct machine integration: installation directly on the system cuts down on cables
  • easy installation and maintenance: plug-and-play modules can be replaced by non-specialist personnel
  • scalable modular system: modular IPC, I/O, and drive solutions for unique concepts
  • smart diagnostics via Bluetooth®: fast fault detection minimizes downtime

Learn more

Vision: Complete, system-integrated machine vision

  • camera, optics, illumination, accessories, and software from a single supplier
  • a complete vision system for direct entry
  • unique advantages during installation thanks to EtherCAT P for communication and energy
  • an open vision solution for seamless system integration

Learn more

XPlanar: Planar motor system

  • 2D arrangement of stationary coils (tiles) and mobile permanent magnets (movers)
  • electrically passive movers with high durability and minimal maintenance
  • enables flexible, contact-free, intelligent product transport
  • eliminates conveyors, belts, and robotic arms – saves space and complexity
  • seamless integration with Beckhoff automation systems (e.g., EtherCAT, TwinCAT)

Learn more

Control solution in a hygienic design

  • chemical-resistant, easy-to-clean surfaces made of stainless steel or anodized aluminum
  • IP65, IP66, and IP69K protection ratings
  • for extreme, harsh, and corrosive industrial environments
  • suitable for the food, chemical, or pharmaceutical industries
  • range includes panel PCs, control panels, I/O components, servomotors with planetary gear units, smart transport systems, and matching cables with stainless steel connectors

Learn more

XTS: Linear product transport

  • plug‑and‑play mechatronic XTS system, optionally with No Cable Technology functionality
  • includes motor modules, guide rails, movers, support frame, control cabinet, industrial PC, and software
  • enables preliminary testing of program sequences
  • ideal for technology introduction, training, and proof of concept
  • components can be reused for future development or production setup

Learn more

ELMxxxx: EtherCAT measurement terminals

  • precise, fast, and robust terminals for DAQ applications
  • designed for versatile use in the production industry and on the test bench
  • analog measurements with measuring accuracy of up to 100 ppm (0.01%) range
  • basic series: 10–50 ksps per channel, simultaneously
  • economy series: 1 ksps per channel, multiplexed

Learn more

Compact drive technology

  • modular system for compact servo and stepper motor drive solutions for the low voltage range up to 48 V DC
  • in combination with AM8100 series motors, the EL72xx servo terminals provide a very small, highly dynamic servo axis
    • suitable for high‑precision positioning applications with OCT and multi-turn absolute encoders
  • EL72xx options enable implementation of STO safety-related functions

Learn more

At a glance

Location:
Hyderabad, India
Date:
09.07.2026 – 11.07.2026
Exhibition center:
HITEX Exhibition Centre
Beckhoff main stand:
Hall 4, Booth C12
Opening hours:
10:00 a.m.–6:00 p.m. daily
Link to exhibition:
pharmapropack.com
Headquarters India
Beckhoff Automation Pvt. Ltd.

Suyog Platinum Tower, 9th Floor
Naylor Road, Off Mangaldas Road
Pune 411001
India

+91-20-6706 4800
info@beckhoff.co.in
www.beckhoff.com/hi-in/

Sales
+91-20-6706 4800
info@beckhoff.co.in