Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

Beckhoff at PLASTINDIA

Feb 5–10, 2026 | Hall 4, Booth H4GM-E22 | New Delhi

Plastindia

12th international plastics exhibition, conference and convention

Today’s plastic machinery industry demands plastics machines that elicit high product quality and productivity, combined with reduced resource consumption.

PlastIndia 2026 is one of the fastest-growing hubs for plastics. It explores cutting-edge advancements in processing machinery, moulds and dies, raw materials, automation, and finished products.

Beckhoff will present innovative technology with PC-based control that boosts the efficiency of your plastic processing machines and systems. Experience a comprehensive technology demonstration and exciting product innovations at the Beckhoff booth.

Visit us at Booth H4GM-E22 in Hall 4 to explore our New Automation Technology!

You can plan your visit and book an appointment with our experts. Feel free to discuss your automation projects with them!

Pre-register your visit here:

Modular software solution for the plastics industry:
TwinCAT 3 Plastic Framework

  • reduce development work: unites important industry-specific functions for controlling plastics machines
  • individually configurable: various packages for processing (temperature control), technology functions (motion), and industry-specific HMI
  • easy to implement: seamless integration into the familiar TwinCAT Engineering environment
  • high-performance IT integration: prepared for EUROMAP/OPC UA integration

Learn more

Next-generation motion control:
TwinCAT MC3 support for fluid power

  • innovation without system discontinuity: interoperable with TwinCAT NC2
  • scalable performance: no fixed limitation of the number of axes
  • fully integrated hydraulics: manufacturer-independent control of valves, pumps, and speed-controlled drives
  • multi-core support: synchronize movement any electrical and hydraulic axes and axis groups across all CPU cores
  • flexible: combination of simulation and real axes
  • versatile: modular software architecture, e.g. for customer-specific profile generators, controllers, filters

Learn more

Pluggable system solution for control cabinet-free automation: MX‑System

  • space-saving and robust: metal housing units replace the control cabinet
  • direct machine integration: installation directly on the system cuts down on cables
  • easy installation and maintenance: plug-and-play modules can be replaced by non-specialist personnel
  • scalable modular system: modular IPC, I/O, and drive solutions for unique concepts
  • smart diagnostics via Bluetooth®: fast fault detection minimizes downtime

Learn more

Economy drive system:
AX1000 economy servo drive and AF1000 economy variable frequency drive

  • maximum flexibility: supports asynchronous, synchronous, and reluctance motors
  • space saving design: devices can be installed side-by-side
  • optional integrated safety functions: TwinSAFE STO/SS1 or TwinSAFE Safe Motion
  • high overload capacity: maximum performance for highly dynamic applications
  • high performance EtherCAT interface: perfect integration in TwinCAT

Learn more

Artificial intelligence in sync with the application:
TwinCAT Machine Learning

  • at control level: execute neural networks and machine learning algorithms directly in TwinCAT runtime
  • seamless integration: artificial intelligence can be part of the PLC code
  • scalable performance: accelerate hardware and execute in the GPU instead of the CPU
  • flexible architecture: execution in runtime on a local PC or remotely
  • diverse implementation: optimize material and energy consumption and reduce scrap

Learn more

Power Measurement Terminals: EL3453

  • high-capacity generators:voltage inputs for immediate monitoring up to max. 690 V AC
  • direct voltage input:no upstream voltage transformer required
  • 63rd harmonics analysis: simple grid analysis up to the 63rd harmonics
  • Power Quality Factor:
  • “ExtendedRange” feature: full technical measuring range, which equals 130% of the specified nominal measuring range

Learn more

At a glance

Location:
New Delhi, India
Date:
05.02.2026 – 10.02.2026
Exhibition center:
International Plastics Exhibition Bharat
Beckhoff main stand:
Hall 4, Booth H4GM-E22
Opening hours:
9:00 a.m.–6:00 p.m. daily
Link to exhibition:
plastindia.org
Headquarters India
Beckhoff Automation Pvt. Ltd.

Suyog Platinum Tower, 9th Floor
Naylor Road, Off Mangaldas Road
Pune 411001
India

+91-20-6706 4800
info@beckhoff.co.in
www.beckhoff.com/hi-in/

Sales
+91-20-6706 4800
info@beckhoff.co.in