Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

Beckhoff at productronica 2025

November 18–21 | Munich | Hall A2, Booth 331

productronica

New paths in electronics production

From November 18 to 21 at productronica 2025, Beckhoff will showcase its extensive range of systems for PC and EtherCAT‑based control solutions as well as exciting innovations that will take your electronics production to the next level in terms of productivity and quality. Intelligent transport solutions, including the XPlanar transport system with its free‑floating movers, the XTS linear transport system, and the virtualization of controllers with TwinCAT for Linux®, provide additional freedom for designing electronics and semiconductor production. Beckhoff Vision for system‑integrated image processing picks up on every detail. As a high‑volume supplier of industrial PCs and I/O modules from our in-house electronics manufacturing department, we know exactly what you need to optimize your production lines.

We're looking forward to seeing you in Munich from November 18 to 21!

Linux®‑based real‑time control: TwinCAT for Linux® and virtual PLC

  • virtual control – TwinCAT for Linux® enables the distribution of runtimes and functions in containers
  • maximized flexibility – virtual control systems can be easily scaled and adapted
  • minimized costs – less need for physical hardware
  • efficient maintenance – perform software upgrades centrally
  • central engineering – cross‑network communication and programming via ADS‑over‑MQTT
  • simple installation – integration of distributed I/Os via EK1000 EtherCAT TSN Coupler

Learn more

Intelligent transport systems for electronics production:
XPlanar and XTS

XPlanar: Levitating, contactless, intelligent

  • 2D product transport with 6 degrees of freedom
  • planar movers in several sizes and weight classes

Learn more

XTS with No Cable Technology (NCT):

  • contactless energy and synchronous realtime data transmission to XTS movers
  • movers become mobile processing stations

Learn more

Artificial intelligence for vision applications:
TwinCAT Vision Machine Learning

  • versatile – machine learning for object recognition, sorting, quality control, and process monitoring
  • high‑performance – training and execution of ML models are performed in real time
  • open – various ML models (e.g., SVM, PCA, R‑trees, K‑means) are available for classification, regression, cluster analysis, and anomaly detection
  • easy to use – complex data analyses are learned automatically
  • flexible – can be combined with all Vision library functions

Learn more

I/O expertise for series production:
The EtherCAT plug‑in module

  • plug‑and‑play – prefabricated and pluggable EtherCAT I/O system
  • flexibility – wide range of EtherCAT plug‑in modules, including TwinSAFE
  • simple installation – signal distribution boards with relocated wiring level replace control cabinet wiring
  • cost‑efficient assembly – ideal for series production of average and high quantities
  • space-optimized – reduce both the space needed and wiring work thanks to highly compact dimensions and pre‑assembled cables

Learn more

At a glance

Location:
Munich, Germany
Date:
18.11.2025 – 21.11.2025
Beckhoff main stand:
Hall A2, Booth 331
Opening hours:
Tuesday–Thursday: 9:00 a.m.–6:00 p.m.
Friday: 9:00 a.m.–4:00 p.m.
Link to exhibition:
productronica.com/de/messe/
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-0
sales@beckhoff.com