Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

WindEnergy Hamburg

The control system for wind turbines: PC-based control

Beckhoff will be appearing at WindEnergy in Hamburg from September 22 to 25, 2026 to explain how highly scalable control solutions can help manufacturers and operators of wind turbines. We will be presenting the highlights of PC- and EtherCAT‑based control technology: With TwinCAT 3 Power Control, you can implement power plant controllers that comply with industry standards – all on the same control system. Our innovative connection technology for energy measuring points significantly simplifies your applications. You can optimize the output of your wind turbines with pitch and azimuth control systems based on the AMP8000 distributed drive system. Discover our innovations and benefit from the extensive expertise we have gathered from over 140,000 automated wind turbines. Come and see how PC‑based control for energy generation and distribution in increasingly complex power grids performs live in action.

We look forward to seeing you at Booth 319 in Hall B6!

Certified modules for standards-compliant power plant controllers: TwinCAT 3 Power Control

  • integrate power generation systems into low-, medium-, and high-voltage grids in compliance with standards
  • certified software blocks speed up the implementation of standards-compliant power plant controllers
  • supports IEC 61850, IEC 60870, MQTT, OPC UA, and all common fieldbuses
  • certified for five CPU classes in the Beckhoff CX series
  • integrated reactive power, active power, and fault ride-through capabilities

Learn more

Use analog signals for safety functions:
TwinSAFE Single Channel

  • EtherCAT I/Os with TwinSAFE SC allow analog signals to be used for safety-related tasks up to category 3 and PL d
  • detailed calculation examples confirmed by TÜV SÜD are available
  • monitoring of current, power, speed, temperature, level, and pressure
  • available in different signal combinations and designs
  • intrinsically safe signals from Ex zone 0/20 can also be used with ELX terminals and EPX Box modules

Learn more

Decentralized servomotors for azimuth and pitch control:
AMP8000

  • increased energy yield through more dynamic wind tracking
  • servomotor with directly integrated servo drive
  • saves material, space, costs, and assembly work
  • convenient and fail-safe connection via EtherCAT P and decentralized supply module
  • also available with increased moment of inertia for large loads and high synchronization properties (AMP8500)
  • optional safety functions

Learn more

Even more computing power on the DIN rail:
CX8200 Embedded PC

  • high-performance Arm® Cortex®‑A53 CPU with 2 CPU cores, 1.2 GHz processor speed, and 64‑bit architecture
  • large main memory (1 GB LPDDR4 RAM) supports use as a PLC and motion control system (TC level 20)
  • integrated capacitive UPS (1 s) and extended temperature range (-25°C to +65°C) for challenging operating environments

Learn more

Significant performance enhancement for embedded PC:
CX9240 with quad-core CPU

  • major increase in computing power without compromising on low power consumption thanks to the high-performance Arm® Cortex®‑A53 CPU with four cores, 1.2 GHz processor speed, and 64‑bit architecture
  • main memory doubled to 2 GB LPDDR4 RAM
  • variable connection options via two independent 1 GBit Ethernet interfaces and a wide range of interface options

Learn more

At a glance

Location:
Hamburg, Germany
Date:
22.09.2026 – 25.09.2026
Beckhoff main stand:
Hall B6, Booth 319
Opening hours:
Tuesday–Thursday: 10:00 a.m.–6:00 p.m.
Friday: 10:00 a.m.–4:00 p.m.
Link to exhibition:
www.windenergyhamburg.de
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-0
sales@beckhoff.com