Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

TF5500 | TwinCAT 3 MC3 BaseNew

TF5500 | TwinCAT 3 MC3 Base

TF5500 | TwinCAT 3 MC3 Base

TF5500 | TwinCAT 3 MC3 Base

TF5500 | TwinCAT 3 MC3 Base

TwinCAT MC3 Fluid Power: Full hydraulic implementation in TwinCAT

TwinCAT MC3 Fluid Power: Full hydraulic implementation in TwinCAT

TwinCAT MC3 represents the next generation of motion control, combining the proven capabilities of TF5000 TwinCAT 3 NC PTP with major enhancements designed to boost performance and flexibility. Powered by TF5500 TwinCAT 3 MC3 Base, this new motion control system integrates seamlessly into TwinCAT to deliver an efficient, end-to-end automation solution.

TwinCAT 3 MC3 Base includes 10 axis licenses. An axis license is initially only valid for Beckhoff or simulation axes. The number of licensed axes can be expanded at any time using an MC3 Axes Pack license (TF551x).

Axes from other manufacturers can also be controlled; however, they require a multi-vendor license in addition to an axis license. Five multi-vendor licenses are included in the MC3 Base license, and more can be added through an additional TwinCAT 3 MC3 Multi Vendor Pack (TF553x).

Axes can be abstracted and simulated independently of the manufacturer, allowing program tests to be performed without physical hardware. A new user interface is also available for easier axis commissioning, and initial axis movements can be carried out without any programming. The user interface can be customized and displayed in various instances so that multiple axes can be viewed in parallel.

TwinCAT MC3 features a modern, modular architecture that offers a high degree of flexibility to meet application requirements. Its multi-core and multi-task support features ensure optimal use of CPU performance, enabling axis-specific execution and preprocessing cycles – even on the same CPU core. PLCopen-compliant function blocks simplify programming and make it easier to transition to TwinCAT MC3. The MC3 Base license includes the functionality needed to implement point-to-point (PTP) applications and couplings such as flying saws. Further functionalities are available through supplementary products.

Product status:

product announcement | estimated market release 1st quarter 2026

Product information

Technical dataTF5500
Operating systemWindows 10, Windows 11, TwinCAT/BSD, Beckhoff RT Linux®
CPU architecturex64, Arm®
Ordering information
TF5500-0v20TwinCAT 3 MC3 Base, platform level 20 (Economy)
TF5500-0v30TwinCAT 3 MC3 Base, platform level 30 (Economy Plus)
TF5500-0v40TwinCAT 3 MC3 Base, platform level 40 (Performance)
TF5500-0v50TwinCAT 3 MC3 Base, platform level 50 (Performance Plus)
TF5500-0v60TwinCAT 3 MC3 Base, platform level 60 (Mid Performance)
TF5500-0v70TwinCAT 3 MC3 Base, platform level 70 (High Performance)
TF5500-0v80TwinCAT 3 MC3 Base, platform level 80 (Very High Performance)
TF5500-0v81TwinCAT 3 MC3 Base, platform level 81 (Very High Performance)
TF5500-0v82TwinCAT 3 MC3 Base, platform level 82 (Very High Performance)
TF5500-0v83TwinCAT 3 MC3 Base, platform level 83 (Very High Performance)
TF5500-0v84TwinCAT 3 MC3 Base, platform level 84 (Very High Performance)
TF5500-0v90TwinCAT 3 MC3 Base, platform level 90 (Other 1…4 Cores)
TF5500-0v91TwinCAT 3 MC3 Base, platform level 91 (Other 5…8 Cores)
TF5500-0v92TwinCAT 3 MC3 Base, platform level 92 (Other 9…16 Cores)
TF5500-0v93TwinCAT 3 MC3 Base, platform level 93 (Other 17…32 Cores)
TF5500-0v94TwinCAT 3 MC3 Base, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use