Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AX1206-3201-0000 | Economy servo drive, three-phase, dual-axis module, 6.0 ANew

AX1206-3201-0000 | Economy servo drive, three-phase, dual-axis module, 6.0 A

AX1206-3201-0000 | Economy servo drive, three-phase, dual-axis module, 6.0 A

AX1206-3201-0000 | Economy servo drive, three-phase, dual-axis module, 6.0 A

AX1206-3201-0000 | Economy servo drive, three-phase, dual-axis module, 6.0 A

AX1206-3201-0000 | Economy servo drive, three-phase, dual-axis module, 6.0 A

AX1206-3201-0000 | Economy servo drive, three-phase, dual-axis module, 6.0 A

AX1206-3201-0000 | Economy servo drive, three-phase, dual-axis module, 6.0 A

AX1206-3201-0000 | Economy servo drive, three-phase, dual-axis module, 6.0 A

AX1000: ultra-compact servo drive for dynamic positioning tasks

Economy series: AX1000 economy servo drive and AF1000 economy variable frequency drive

AX1000: ultra-compact servo drive for dynamic positioning tasks

Economy series: AX1000 economy servo drive and AF1000 economy variable frequency drive

The AX1000 economy servo drives are a particularly cost-efficient series that meets the highest technological standards. The AX1206-3xxx dual-axis module is available in the higher power range with a rated output current of 6 A with a three-phase supply of 3 x 208…480 V AC and, in combination with the AM1031, AM1032, AM1021, or AM1033 servomotor, provides an optimum servo system with a rated power range of 1000…1700 W. Despite its compact dimensions, it still incorporates an integrated power supply for 24 V DC, DC link capacitors, a braking circuit, and – in most variants – a braking resistor. The power supply generates the control voltage from the DC link voltage.

AM8000 synchronous servomotors with One Cable Technology (OCT) are also supported, along with asynchronous and reluctance motors. The devices support TwinSAFE as standard in order to implement the STO/SS1 drive-integrated safety functions. Further TwinSAFE Safe Motion safety functions are available as options.

The AX1000 ultra-compact servo drives are fully integrated into the TwinCAT system via EtherCAT, ensuring that commissioning, operation, and diagnostics are made easy.

Safety projects can be created quickly and easily with the TwinCAT 3 Safety Editor. The TwinSAFE Loader/User is also available as additional support.

Product status:

product announcement | estimated market release 1st quarter 2026

Product variantsRated supply voltageNumber of channelsRated output current (channel)TwinSAFE safe drive technologyFeedback systemSupported types of motors
AX1206-3101-00003 x 208…480 V AC26 ASTO/SS1 (FSoE)OCTsynchronous servomotor, asynchronous motor , reluctance motor
AX1206-3201-00003 x 208…480 V AC26 ASTO/SS1 (FSoE and I/O)OCTsynchronous servomotor, asynchronous motor , reluctance motor
AX1206-3301-00003 x 208…480 V AC26 ASafe Motion (FSoE)OCTsynchronous servomotor, asynchronous motor , reluctance motor

Product information

Technical dataAX1206-3201-0000
Functionservo drive with STO/SS1
Channels2
Rated supply voltage3 x 208…480 V AC
DC link voltagemax. 848 V DC
Rated output current (channel)6 A
Peak output current (channel)15 A
FeedbackOCT
System busEtherCAT
Drive profileCiA402 according to IEC 61800-7-201 (CoE)
Realization STOvia FSoE or hard-wired via fail-safe inputs
Safe stop functionsSafe Torque Off (STO), Safe Stop 1 (SS1)
Safety standardEN ISO 13849-1:2015 (Cat 4, PL e), EN 61508:2010 (SIL 3) and EN 62061:2005 + A1:2013/A2:2015 (SIL CL3)
Ambient temperature (operation)0…40°C, up to 55°C with power reduction (see documentation)
Approvals/markingsCE, cULus (in preparation)
Housing dataAX1xxx-3xxx
Protection ratingIP20
Width60 mm
DimensionsAX1206-3201-0000
Height204 mm
Depth185 mm
Width60 mm

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use