Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS1090-1016 | Plug, field assembly, shielded

ZS1090-1016 | Plug, field assembly, shielded

ZS1090-1016 | Plug, field assembly, shielded

ZS1090-1016 | Plug, field assembly, shielded

ZS1090-1016 | Plug, field assembly, shielded

M8, plug, angled, male, 4-pin, A‑coded

Product status:

regular delivery

Product information

Technical dataZS1090-1016
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-104)
Rated voltage50 V AC/60 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4...0.5 Nm
Mating cycles≥ 100
Wire terminationscrew connection
Max. wire cross-sectionAWG20 (0.5 mm²)
Max. cable outer diameter4.9…6.5 mm
Materialmetal

For further technical details, please refer to the data sheet.

Illustrations similar
A1~38.5 mm
A214.0 mm
A331.0 mm
A4~13.5 mm
Ordering information
ZS1090-1016plug, field assembly, Ethernet/EtherCAT, M8, IP65/67, angled, male, 4-pin, A-coded, Ø 4.9…6.5 mm

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use