Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS3100-1810 | Plug terminal resistor, PROFIBUS-DP, IP67, shielded

ZS3100-1810 | Plug terminal resistor, PROFIBUS-DP, IP67, shielded

ZS3100-1810 | Plug terminal resistor, PROFIBUS-DP, IP67, shielded

ZS3100-1810 | Plug terminal resistor, PROFIBUS-DP, IP67, shielded

ZS3100-1810 | Plug terminal resistor, PROFIBUS-DP, IP67, shielded

Plug terminal resistor, Profibus-DP, IP67, M16, straight, male, 6-pin, shielded

Product status:

regular delivery

Product information

Technical dataZS3100-1810
Shieldingyes
Installation sizeM16
Connector typeplug
Contact typemale
Number of positions (face)6-pin
Rated current5 A at 40°C
Rated voltage250 V
Mating cycles≥ 500
Max. wire cross-sectionAWG20 (0.5 mm²)
Max. cable outer diameter6.0...8.0 mm

For further technical details, please refer to the data sheet.

A162.00 mm
A2Ø 18.50 mm
Ordering information
ZS3100-1810Plug terminal resistor, Profibus-DP, IP67, M16, straight, male, 6-pin, shielded

© Beckhoff Automation 2026 - Terms of Use