Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS7200-A031 | EtherCAT connector, B17, field wireable, straight, female+male, 2+PE+4-pin, EtherCAT-coded, IP65/67

ZS7200-A031 | EtherCAT connector, B17, field wireable, straight, female+male, 2+PE+4-pin, EtherCAT-coded, IP65/67

ZS7200-A031 | EtherCAT connector, B17, field wireable, straight, female+male, 2+PE+4-pin, EtherCAT-coded, IP65/67

ZS7200-A031 | EtherCAT connector, B17, field wireable, straight, female+male, 2+PE+4-pin, EtherCAT-coded, IP65/67

ZS7200-A031 | EtherCAT connector, B17, field wireable, straight, female+male, 2+PE+4-pin, EtherCAT-coded, IP65/67

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

Straight, EtherCAT-coded B17 flange for EtherCAT cables.

Product status:

regular delivery

Product information

Technical dataZS7200-A031
Shieldingyes
Installation sizeB17
Connector typesquare flange
Contact typefemale+male
Number of positions (face)pins 2+PE+4
CodingEtherCAT-coded
Mating cycles≥ 100
Wire terminationcrimp connection
Max. wire cross-section (power)AWG14/2.5 mm²
Max. wire cross-section (Ethernet)AWG22/0.34 mm²

For further technical details, please refer to the data sheet.

A142.00 mm
A225.00 mm
A320.00 mm
A423.00 mm
A514.00 mm
Ordering information
ZS7200-A031EtherCAT flange, B17, field wireable, straight, female+male, 2+PE+4-pin, EtherCAT-coded, IP65/67

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use