Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS4500-2041 | Connector for AX5000

ZS4500-2041 | Connector for AX5000

ZS4500-2041 | Connector for AX5000

ZS4500-2041 | Connector for AX5000

ZS4500-2041 | Connector for AX5000

connector for AX5000: X01 mains input connector, 4-pin socket, max. 16 mm² , for 40 A

Product status:

regular delivery

Product information

Technical dataZS4500-2041
Installation sizePitch dimension 10.16 mm
Connector typeplug
Contact typefemale
Number of positions (face)4-pin
Mating cycles50
Wire terminationClamping yoke connection
Max. wire cross-sectionAWG22…AWG4 (0.2 mm²…16 mm²)

For further technical details, please refer to the data sheet.

Ordering informationZS4500-20xx | Connectors
ZS4500-2041connector for AX5000: X01 mains input connector, 4-pin socket, max. 16 mm² , for 40 A

(1) included in the scope of the AX5000 supply

 

 

© Beckhoff Automation 2026 - Terms of Use