Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS4500-2060 | Connector set for AX5000, 60…170 A

ZS4500-2060 | Connector set for AX5000, 60…170 A

ZS4500-2060 | Connector set for AX5000, 60…170 A

ZS4500-2060 | Connector set for AX5000, 60…170 A

ZS4500-2060 | Connector set for AX5000, 60…170 A

Product status:

regular delivery

Product variantsOrdering information
ZS4500-2003connector for AX5000: X03 24 V DC supply connector, 3-pin socket, max. 6 mm², for 1.5…170 A
ZS4500-2006connector for AX5000: X06 BLFZ connector, single row without LED, max. 1.5 mm², for 1.5…170 A
ZS4500-2064connector for AX5000: X14 motor brake and thermal protection contact, connector, socket, for 60…170 A (1)

(1) included in the scope of the AX5000 supply

© Beckhoff Automation 2026 - Terms of Use