Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS4800-2042 | Connector for AX8640: 24 V DC supply

ZS4800-2042 | Connector for AX8640: 24 V DC supply

ZS4800-2042 | Connector for AX8640: 24 V DC supply

ZS4800-2042 | Connector for AX8640: 24 V DC supply

ZS4800-2042 | Connector for AX8640: 24 V DC supply

connector for AX8640: X02 24 V DC supply, ext. braking resistor, socket, 6-pin, max. 16 mm²

Product status:

regular delivery

Product information

Technical dataZS4800-2042
Installation sizePitch dimension 10.16 mm
Connector typeplug
Contact typefemale
Number of positions (face)6-pin
Mating cycles50
Wire terminationClamping yoke connection
Max. wire cross-sectionAWG22…AWG4 (0.2 mm²…16 mm²)

For further technical details, please refer to the data sheet.

Ordering informationZS4800-2013 | Connectors
ZS4800-2042connector for AX8640: X02 24 V DC supply, ext. braking resistor, socket, 6-pin, max. 16 mm²

© Beckhoff Automation 2026 - Terms of Use