Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS2000-2321 | M8 socket field assembly, sensor and power, IP65/67

ZS2000-2321 | M8 socket field assembly, sensor and power, IP65/67

ZS2000-2321 | M8 socket field assembly, sensor and power, IP65/67

ZS2000-2321 | M8 socket field assembly, sensor and power, IP65/67

ZS2000-2321 | M8 socket field assembly, sensor and power, IP65/67

M8 socket field assembly for sensor and power cables

Product status:

regular delivery

Product information

Technical dataZS2000-2321
Shieldingno
Installation sizeM8
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Wire terminationsolder connection
Max. wire cross-sectionAWG22 (0.34 mm²)
Max. cable outer diameter4 - 5.5 mm
Body colorblack
Materialplastic
A140.00 mm
A2Ø 14.00 mm
Ordering information
ZS2000-2321Socket field assembly, Sensor and Power, IP65/67, M8, straight, female, 4-pin, A-coded, 0.14…0.34 mm², Ø 4…5.5 mm

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use