Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK4509-0019-2zzz | Motor connection cable 50 mm² not assembled, drag-chain suitable

ZK4509-0019-2zzz | Motor connection cable 50 mm² not assembled, drag-chain suitable

ZK4509-0019-2zzz | Motor connection cable 50 mm² not assembled, drag-chain suitable

ZK4509-0019-2zzz | Motor connection cable 50 mm² not assembled, drag-chain suitable

ZK4509-0019-2zzz | Motor connection cable 50 mm² not assembled, drag-chain suitable

motor cable, not assembled, 50 mm², for AX5191, flexible, drag-chain suitable with 5 mio. bending cycles, (4 x 50 mm² + 2 x (2 x 2.5 mm²))

Product status:

regular delivery

Product information

Technical dataZK4509-0019-2zzz
Operating voltagemax. 1000 V AC (UL), Uo/U 600/1000 V (VDE)
Cross-section (power)50 mm² (approx. AWG1)
Cross-section (signal)1.5 mm² (approx. AWG16)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter37.0 mm (1.4567")
Min. bending radius, fixed installation4 x outer cable diameter
Jacket colororange

For further technical details, please refer to the data sheet.

Ordering informationYard ware
ZK4509-0019-2zzznot assembled motor cable 50 mm², for AX5191, (4 x 50 mm² + 2 x (2 x 2.5 mm²))

* not suitable for OCT

© Beckhoff Automation 2025 - Terms of Use