Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK4509-8025-zzzz | Motor connection cable 4 mm² not assembled, drag-chain suitable

ZK4509-8025-zzzz | Motor connection cable 4 mm² not assembled, drag-chain suitable

ZK4509-8025-zzzz | Motor connection cable 4 mm² not assembled, drag-chain suitable

ZK4509-8025-zzzz | Motor connection cable 4 mm² not assembled, drag-chain suitable

ZK4509-8025-zzzz | Motor connection cable 4 mm² not assembled, drag-chain suitable

motor cable, not assembled, 4 mm², for AX8118 and AX5000 (12…25 A), flexible, drag-chain suitable with 5 mio. bending cycles, (4 x 4 mm² + (2 x 1 mm²) + (2 x AWG22))

Product status:

regular delivery

Product information

Technical dataZK4509-8025-zzzz
Operating voltagemax. 1000 V AC (UL), Uo/U 600/1000 V (VDE)
Cross-section (power)4.00 mm² (approx. AWG12)
Cross-section (signal)AWG22 (approx. 0.34 mm²)
Usedrag-chain suitable
Material jacketTPU (thermoplastic polyurethane)
Outer cable diameter15.9 mm ± 0.4 mm (0.6259" ± 0.0157")
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles5 million
Jacket colororange

For further technical details, please refer to the data sheet.

Ordering informationYard ware
ZK4509-8025-zzzznot assembled motor cable 4 mm², for AX8118 and AX5000 (12…25 A), (4 x 4 mm² + (2 x 1 mm²) + (2 x AWG22))

© Beckhoff Automation 2026 - Terms of Use