Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZB9051 | Power/sensor cable, PVC, 4 x 0.34 mm², fixed installation, gray

ZB9051 | Power/sensor cable, PVC, 4 x 0.34 mm², fixed installation, gray

ZB9051 | Power/sensor cable, PVC, 4 x 0.34 mm², fixed installation, gray

ZB9051 | Power/sensor cable, PVC, 4 x 0.34 mm², fixed installation, gray

ZB9051 | Power/sensor cable, PVC, 4 x 0.34 mm², fixed installation, gray

Power cable, PVC, 4 x 0.34 mm²

Product status:

regular delivery

Product information

Technical dataZB9051
Cross-section4 x 0.34 mm² (AWG22)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter4.7 mm ± 0.15 mm (0.185" ± 0.0059")
Jacket colorgray
Ordering informationLength
ZB9051sold by the meter

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use