Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZB9056 | Power cable, PVC, 3 x 1.5 mm² + 2 x 0.75 mm², fixed installation, black

ZB9056 | Power cable, PVC, 3 x 1.5 mm² + 2 x 0.75 mm², fixed installation, black

ZB9056 | Power cable, PVC, 3 x 1.5 mm² + 2 x 0.75 mm², fixed installation, black

ZB9056 | Power cable, PVC, 3 x 1.5 mm² + 2 x 0.75 mm², fixed installation, black

ZB9056 | Power cable, PVC, 3 x 1.5 mm² + 2 x 0.75 mm², fixed installation, black

Power cable, PVC, 3 x 1.5 mm² + 2 x 0.75 mm², fixed installation, black

Product status:

regular delivery

Product information

Technical dataZB9056
Cross-section2 x 0.75 mm² (AWG18) + 3 x 1.5 mm² (AWG16)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter8.5 mm ± 0.2 mm (0.3346" ± 0.0079")
Jacket colorblack
Ordering informationLength
ZB9056sold by the meter

© Beckhoff Automation 2026 - Terms of Use