Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZB9044 | Sensor cable, PUR, TORSION, 3 x 0.34 mm², capable of torsion, black

ZB9044 | Sensor cable, PUR, TORSION, 3 x 0.34 mm², capable of torsion, black

ZB9044 | Sensor cable, PUR, TORSION, 3 x 0.34 mm², capable of torsion, black

ZB9044 | Sensor cable, PUR, TORSION, 3 x 0.34 mm², capable of torsion, black

ZB9044 | Sensor cable, PUR, TORSION, 3 x 0.34 mm², capable of torsion, black

ZB9044 | Sensor cable, PUR, TORSION, 3 x 0.34 mm², capable of torsion, black

ZB9044 | Sensor cable, PUR, TORSION, 3 x 0.34 mm², capable of torsion, black

ZB9044 | Sensor cable, PUR, TORSION, 3 x 0.34 mm², capable of torsion, black

ZB9044 | Sensor cable, PUR, TORSION, 3 x 0.34 mm², capable of torsion, black

PUR, TORSION, 3 x 0.34 mm², capable of torsion, black

Product status:

regular delivery

Product information

Technical dataZB9044
Cross-section3 x 0.34 mm² (AWG22)
Usecapable of torsion and drag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter4.9 mm ± 0.2mm (0.193" ± 0.0079")
Jacket colorblack
Ordering informationLength
ZB9044sold by the meter

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use