Product information
| Technical data | Head A |
|---|---|
| Shielding | yes |
| Installation size | M12 |
| Connector type | plug |
| Contact type | male |
| Number of positions (face) | 8-pin |
| Coding | X-coded |
| Rated current | 0.5 A at 40°C |
| Rated voltage | 50 V AC/60 V DC (according to IEC 61076-2-104) |
| Recommended torque, nut | 0.6 Nm |
| Mating cycles | ≥ 100 (according to IEC 60512-9a) |
| Technical data | Head B |
|---|---|
| Shielding | yes |
| Installation size | M12 |
| Connector type | flange |
| Contact type | female |
| Number of positions (face) | 8-pin |
| Coding | X-coded |
| Rated current | 0.5 A at 40°C |
| Rated voltage | 50 V AC/60 V DC (according to IEC 61076-2-104) |
| Recommended torque, nut | 0.6 Nm |
| Mating cycles | ≥ 100 (according to IEC 60512-9a) |
| Technical data | Cable by meter |
|---|---|
| Cross-section (Ethernet) | 4 x 2 x 0.14 mm² (AWG26) |
| Use | drag-chain suitable |
| Material jacket | PUR (polyurethane) |
| Outer cable diameter | 7.8 mm ±0.2 mm (0.3071" ± 0.0079") |
| Min. bending radius, moved | 7.5 x outer cable diameter |
| Min. bending radius, fixed installation | 4 x outer cable diameter |
| Max. number of cycles | 4 million |
| Jacket color | green |
For further technical details, please refer to the data sheet.

| A1 | 50.5 mm |
| A2 | Ø 15.0 mm |
| B1 | 48.5 mm |
| B2 | Ø 21.5 mm |
| Ordering information | Length |
|---|---|
| ZK1096-8186-4025 | 2.50 m |
| ZK1096-8186-4050 | 5.00 m |
Further length on request
© Beckhoff Automation 2026 - Terms of Use