Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK7978-3600-0xxx | Motor cable, B17, PUR, 4 G 1.5 mm² + (2 x 1.00 mm²), drag-chain suitable, Key 3 (24 V DC)

ZK7978-3600-0xxx | Motor cable, B17, PUR, 4 G 1.5 mm² + (2 x 1.00 mm²), drag-chain suitable, Key 3 (24 V DC)

ZK7978-3600-0xxx | Motor cable, B17, PUR, 4 G 1.5 mm² + (2 x 1.00 mm²), drag-chain suitable, Key 3 (24 V DC)

ZK7978-3600-0xxx | Motor cable, B17, PUR, 4 G 1.5 mm² + (2 x 1.00 mm²), drag-chain suitable, Key 3 (24 V DC)

ZK7978-3600-0xxx | Motor cable, B17, PUR, 4 G 1.5 mm² + (2 x 1.00 mm²), drag-chain suitable, Key 3 (24 V DC)

B17, plug, straight, male+male, pins 3+PE+2+2 – open end, 6-wire + shielding

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB17
Connector typeplug
Contact typemale+male
Number of positions (face)pins 3+PE+2+2
Mating cycles≥ 100
Wire terminationcrimp connection
Technical dataHead B
Installation sizeopen end
Number of positions (face)6-wire + shielding
Technical dataCable by meter
Operating voltagemax. 1000 V AC (UL), Uo/U 600/1000 V (VDE)
Cross-section (power)1.50 mm² (approx. AWG16)
Cross-section (signal)1 mm² (approx. AWG18)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter11.1 mm ± 0.2 mm (0.4370" ± 0.0079")
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles10 million
Jacket colororange

For further technical details, please refer to the data sheet.

A173.60 mm
A223.00 mm
Ordering informationLength
ZK7978-3600-010010.00 m
ZK7978-3600-012012.00 m
ZK7978-3600-013013.00 m

Further length on request

© Beckhoff Automation 2026 - Terms of Use