Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK4000-8182-0xxx | Encoder connection cable 0.25 mm² with M12 plug, drag-chain suitable

ZK4000-8182-0xxx | Encoder connection cable 0.25 mm² with M12 plug, drag-chain suitable

ZK4000-8182-0xxx | Encoder connection cable 0.25 mm² with M12 plug, drag-chain suitable

ZK4000-8182-0xxx | Encoder connection cable 0.25 mm² with M12 plug, drag-chain suitable

ZK4000-8182-0xxx | Encoder connection cable 0.25 mm² with M12 plug, drag-chain suitable

M12, plug, straight, male, 8-pin, A‑coded – M12, socket, straight, female, 8-pin, A‑coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)8-pin
CodingA‑coded
Rated current2 A at 40°C (according to IEC 61076-2-101)
Rated voltage30 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Shieldingyes
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)8-pin
CodingA‑coded
Rated current2 A at 40°C (according to IEC 61076-2-101)
Rated voltage30 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataCable by meter
Operating voltagemax. 300 V AC (UL), Uo/U 300/300 V (VDE)
Cross-section4 x 2 x 0.25 mm²
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter7.5 mm ± 0.3 mm (0.2952" ± 0.0118")
Min. bending radius, fixed installation8 x outer cable diameter
Max. number of cycles5 million
Jacket colorgreen

For further technical details, please refer to the data sheet.

A144.00 mm
B144.00 mm
Ordering informationLength
ZK4000-8182-0xxxxxxx = cable length in decimeters
xxxx = 0050example for 5 m length

Further length on request

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use