Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

BK5160 | CANopen K-bus Bus CouplerNew

The BK5160 standard coupler is a CANopen slave that supports the KL, KS, and KM series Bus Terminals. It automatically detects baud rates of up to 1 Mbit/s. The node address can be specified easily and manually using two rotary selector switches. The BK5160 also has a USB-C interface so that the KS2000 software can be used to configure the bus terminals or to enable firmware updates.

 

The CAN connection is a 9-pin D-sub connector. A suitable ZS1052-3000 connector for field assembly with integrated terminating resistor is available for this D-sub connector.

Product status:

on request | Please contact sales.

Product information

Technical dataBK5160
Number of Bus Terminals64 (255 with K-bus extension)
Max. number of bytes fieldbus16 Tx/Rx PDOs
Number of PDOs (CANopen)16 Tx/Rx PDOs
Additional CANopen featureslife, node guarding, emergency object, variable mapping, store/restore
Transmission rateautomatic detection up to 1 Mbaud
Bus interfaceD-sub 9-pin socket
Transmission mediumscreened, twisted copper cable, 2 x signal, 1 x ground (recommended)
Power supply24 V DC (-15%/+20%)
Interfacesconfiguration interface
Diagnostics LED2 x power supply, 2 x K-bus, 2 x fieldbus
Current supply K-bus1750 mA
Operating modessynchron, cyclic, event driven, polling
Weightapprox. 135 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataEK-49-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A
Dimensions (W x H x D)49 mm x 100 mm x 73 mm

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Material complianceBK5160
REACH SVHCno
POPcompliant
RoHScompliant with exemption
RoHS exemption7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use