Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EPP3754-0002 | EtherCAT P Box, 4-channel analog input, multi-function, M12New

Image similar, may contain optional accessories
EPP3754-0002 | EtherCAT P Box, 4-channel analog input, multi-function, M12

EPP3754-0002 | EtherCAT P Box, 4-channel analog input, multi-function, M12

EtherCAT P signal input
EtherCAT P signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
1 | Tx+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
1 | +Uv
2 | Input +
3 | -Uv
4 | Input -
5 | Shield
EPP3754-0002 | EtherCAT P Box, 4-channel analog input, multi-function, M12

EPP3754-0002 | EtherCAT P Box, 4-channel analog input, multi-function, M12

The EPP3754-0002 EtherCAT P Box has four analog multi-functional inputs, which can be parameterized individually and extensively:

 

  • voltage measurement: -10…+10 V, 0...10 V
  • current measurement: ±20 mA, 4...20 mA, 0...20 mA
  • resistance measurement: 20 Ω…4 kΩ in 2-/3-/4-wire connection
  •  RTD measurement in 2-/3-/4-wire connection
  • thermocouple measurement

 

The measured values are digitized with a 16-bit resolution and transmitted electrically isolated to the higher-level automation device. The input filters and their associated conversion times are configurable in a wide range. The inputs can, if required, be scaled differently, and automatic limit value monitoring is also available. EtherCAT is used for parameterization purposes. The EtherCAT P Box can be used universally for a wide range of measurement tasks thanks to the flexible parameter settings.

Product status:

product announcement | estimated market release 4th quarter 2026

Product information

Technical dataGeneral
ProtocolEtherCAT
Bus interface2 x M8 socket, P-coded, shielded
Number of inputs4
Input connectionsM12 x 1, 5-pin, A-coded
Nominal voltage24 V DC (-15%/+20%)
Distributed clocksno
Current consumption from US~ 120 mA
Weightapprox. 200 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL (in preparation)
Technical dataAnalog input | Current
Conversion time~ 100 µs
Resolution16 bit (incl. sign)
Signal range | Nominal -20 mA/0/+4…+20 mA
Common mode voltage UCMmax. 12 V
Internal resistancetyp. 85 Ω
Measurement error/uncertainty< ±0.3% (relative to full scale value)
Input filterconfigurable (free numeric filters)
Ground referencedifferential
Sensor supplyfrom control voltage, max. 180 mA per channel, short-circuit proof
Technical dataAnalog input | Voltage
Conversion time~ 100 µs
Resolution16 bit (incl. sign)
Signal type-10/0…+10 V
Common mode voltage UCMmax. 12 V
Internal resistance> 200 kΩ
Measurement error/uncertainty< ±0.3% (relative to full scale value)
Input filterconfigurable (free numeric filters)
Ground referencedifferential
Sensor supplyfrom control voltage, max. 180 mA per channel, short-circuit proof
Technical dataAnalog input | Thermocouple
Conversion time~ 5 ms
Resolution16 bit (incl. sign)
Sensor typetype B, C, E, J, K, L, N, R, S, T, U, mV measurement
Signal type°C (thermocouple)
Common mode voltage UCMmax. 12 V
Internal resistance~ 1 MΩ
Measuring rangedepending on sensor type; preset value is type K, -100…+1370°C
Measurement error/uncertainty< ±0.3% for type K (relative to full scale value; further types see documentation)
Input filterconfigurable
Special featurescompensation for the cold junction
Technical dataAnalog input | Resistance thermometer (RTD)
Connection technology2-, 3-, 4-wire
Conversion time~ 5 ms
Resolution16 bit (incl. sign)
Sensor typePt100, Pt200, Pt500, Pt1000, Ni100, Ni120, Ni1000
Signal type°C (RTD)
Measuring range-200…+850 °C (Pt sensors); Pt100 default setting
Measurement error/uncertainty< ±0.5°C (Pt sensors in 4-wire connection)
Input filterconfigurable
Technical dataAnalog input | Resistance
Connection technology2-, 3-, 4-wire
Conversion time~ 5 ms
Resolution16 bit (incl. sign)
Sensor typeresistance (20 Ω…4 kΩ)
Signal typeΩ
Measurement error/uncertainty< ±0.3% (relative to full scale value)
Input filterconfigurable
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Material complianceEPP3754-0002
CAS No.7439-92-1, 115-86-6
REACH SVHCLead, Triphenyl phosphate
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
SCIP No.SCIP submission in progress
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead, 7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

© Beckhoff Automation 2026 - Terms of Use