Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EK/EC1xxx, BK1xx0 | EtherCAT Couplers

The EtherCAT Couplers are the link between the EtherCAT protocol at fieldbus level and the EtherCAT Terminals. Since communication in the EtherCAT system is continuous through to the last terminal, the coupler only converts the physical layer without changing the process data stream.

There is a selection of three different technologies:

  • EtherCAT: ultra-fast communication standard
  • EtherCAT P: combines communication and power in one cable
  • EtherCAT G: speeds up to 10 Gbit/s

A distinction is made between a coupler, a junction and an extension. The EtherCAT Coupler is the head station with which the terminal segment starts. The junction can be placed anywhere in the EtherCAT segment and thus allows the setup of a star topology. The extension is plugged into the end of the EtherCAT terminal block and allows a setup with a line topology.

The products are available in different versions, depending on the required physical layer and additional functions.

Physical layer:

  • copper-based RJ45 connection
  • copper-based M8 connection
  • optical fiber connection for single- or multi-mode
  • POF (polymer optical fiber) connection

Additional functions:

  • ID switches for variable topologies
  • Hot Connect and Fast Hot Connect technology for changing topologies
  • integrated digital and safe I/Os for compact and space-saving solutions
  • Extended Distance connection for distances up to 300 m
  • metal housing and additional diagnostics for high-precision analog measurement technology
Your selection:
    Loading content ...