Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ED1008 | EtherCAT Terminal, 8-channel digital input, 24 V DC, 3 ms, push-inPreferred type

The ED1008 digital input terminal acquires the binary 24 V DC control signals from the process level and transmits them, in electrically isolated form, to the higher-level automation device. The EtherCAT Terminal has eight channels that indicate their signal state via light emitting diodes. The power contacts are looped through. With the ED1008, the reference ground for all inputs is the 0 V DC power contact.

 

Special features:

  • positive switching
  • input specification type 1/3
  • no bouncing due to mechanical switches thanks to 3 ms input filter

The ED series EtherCAT Terminals have push-in connection technology which makes wiring easy and tool-free.

Product status:

regular delivery

Product information

GeneralED1008
Number of channels | Total8
Internal communication protocolEtherCAT
Digital inputED1008
Standard digital | Positive switching
Number of channels8
Connection technology1-wire
Signal range | Nominal24 V DC
SpecificationEN 61131-2, type 1/3
Signal voltage “0”-3…+5 V DC
Signal voltage “1”11…30 V DC
Input filtertyp. 3 ms
Input currenttyp. 3 mA
XFCED1008
Distributed clocksno
Timestampno
Oversamplingno
Supply and electrical isolationED1008
Electronics | Supply voltagevia E-bus, via power contacts
E-bus | Current consumptiontyp. 65 mA
Power contacts | Input voltage24 V DC (-15%/+20%)
Power contacts | Current carrying capacitymax. 10 A
Power contacts | Current consumptiontyp. 10 mA + load
Power contacts | Output voltagecorresponds to Power contacts | Input voltage
Electrical isolation | Channel/channelno
Electrical isolation | Channel/busfunctional, 707 V DC type test
Environmental conditionsED1008
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Installation positionvariable
Standards and approvalsED1008
Vibration resistanceconforms to EN 60068-2-6
Shock resistanceconforms to EN 60068-2-27
EMC immunityconforms to EN 61000-6-2
EMC emissionconforms to EN 61000-6-4
MarkingsCE
ApprovalsUL
Housing dataED-12-8pinEF-12-8pin
Weightapprox. 55 gapprox. 60 g
Protection ratingIP20
Materialpolycarbonate
Dimensions | Width (single)15 mm
Dimensions | Width (stacked)12 mm
Dimensions | Height100 mm
Dimensions | Depth65 mm68 mm
Installation | Terminal/back wallDIN rail, 35 mm (EN 60715)
Installation | Terminal/terminaldouble slot and key connection
Pluggable wiring levelnoyes
Connection mechanismpush-in
Connection cross-section | Solid wire0.08…2.5 mm²0.08…1.5 mm²
Connection cross-section | Stranded wire0.08…2.5 mm²0.08…1.5 mm²
Connection cross-section | With ferrule0.14…1.5 mm²
Connection cross-section AWG | Solid wireAWG28…14AWG28…16
Connection cross-section AWG | Stranded wireAWG28…14AWG28…16
Connection cross-section AWG | With ferruleAWG26…16
Stripping length8…9 mm9…10 mm
Power contact | "+" (left)yes
Power contact | "+" (right)yes
Power contact | "-" (left)yes
Power contact | "-" (right)yes
Power contact | "⏚" (left)
no
Power contact | "⏚" (right)no
Insertion lock for power contact "⏚" yes
Ordering information
ED1008Preferred typeEtherCAT Terminal, 8-channel digital input, 24 V DC, 3 ms, push-in
EF1008EtherCAT Terminal, 8-channel digital input, 24 V DC, 3 ms, push-in, pluggable wiring level

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use