Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ED1809 | EtherCAT Terminal, 16-channel digital input, 24 V DC, 3 ms, push-inNewPreferred type

The ED1809 digital input terminal acquires the binary 24 V DC control signals from the process level and transmits them, in electrically isolated form, to the higher-level automation device. The EtherCAT Terminal contains 16 channels whose signal state is indicated by LEDs. The power contacts are looped through. With the ED1809, the reference ground for all inputs is the 0 V DC power contact.

 

Special features:

  • positive switching
  • input specification type 1/3
  • no bouncing due to mechanical switches thanks to 3 ms input filter
  • space-saving use in the control cabinet
  • direct connection of multi-channel sensors using 1-wire connection technology in the smallest space

The ED series EtherCAT Terminals have push-in connection technology which makes wiring easy and tool-free.

Product status:

regular delivery

Product information

GeneralED1809
Number of channels | Total16
Internal communication protocolEtherCAT
Digital inputED1809
Standard digital | Positive switching
Number of channels16
Connection technology1-wire
Signal range | Nominal24 V DC
SpecificationEN 61131-2, type 1/3
Signal voltage “0”-3…+5 V DC
Signal voltage “1”11…30 V DC
Input filtertyp. 3 ms
Input currenttyp. 3 mA
XFCED1809
Distributed clocksno
Timestampno
Oversamplingno
Supply and electrical isolationED1809
Electronics | Supply voltagevia E-bus, via power contacts
E-bus | Current consumptiontyp. 65 mA
Power contacts | Input voltage24 V DC (-15%/+20%)
Power contacts | Current carrying capacitymax. 10 A
Power contacts | Current consumptiontyp. 10 mA + load
Power contacts | Output voltagecorresponds to Power contacts | Input voltage
Electrical isolation | Channel/channelno
Electrical isolation | Channel/busfunctional, 707 V DC type test
Environmental conditionsED1809
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Installation positionvariable
Standards and approvalsED1809
Vibration resistanceconforms to EN 60068-2-6
Shock resistanceconforms to EN 60068-2-27
EMC immunityconforms to EN 61000-6-2
EMC emissionconforms to EN 61000-6-4
MarkingsCE
ApprovalsUL
Housing dataED-12-16pin
Weightapprox. 60 g
Protection ratingIP20
Materialpolycarbonate
Dimensions | Width (single)15 mm
Dimensions | Width (stacked)12 mm
Dimensions | Height100 mm
Dimensions | Depth65 mm
Installation | Terminal/back wallDIN rail, 35 mm (EN 60715)
Installation | Terminal/terminaldouble slot and key connection
Pluggable wiring levelno
Connection mechanismpush-in
Connection cross-section | Solid wire0.08…1.5 mm²
Connection cross-section | Stranded wire0.25…1.5 mm²
Connection cross-section | With ferrule0.14…0.75 mm²
Connection cross-section AWG | Solid wireAWG28…16
Connection cross-section AWG | Stranded wireAWG22…16
Connection cross-section AWG | With ferruleAWG26…19
Stripping length8…9 mm
Power contact | "+" (left)yes
Power contact | "+" (right)yes
Power contact | "-" (left)yes
Power contact | "-" (right)yes
Power contact | "⏚" (left)
no
Power contact | "⏚" (right)no
Insertion lock for power contact "⏚" yes

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use