Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL1252-0060 | EtherCAT Terminal, 2-channel digital input, 10 V DC, 1 µs, timestamp

Image similar, may contain optional accessories
EL1252-0060 | EtherCAT Terminal, 2-channel digital input, 10 V DC, 1 µs, timestamp

EL1252-0060 | EtherCAT Terminal, 2-channel digital input, 10 V DC, 1 µs, timestamp

Signal 1
Signal 2
Power contact
+24 V DC
Power contact
0 V
Power contact
⏚
Input 1
Input 2
+24 V DC
0 V
⏚
EL1252-0060 | EtherCAT Terminal, 2-channel digital input, 10 V DC, 1 µs, timestamp

EL1252-0060 | EtherCAT Terminal, 2-channel digital input, 10 V DC, 1 µs, timestamp

The EL1252-0060 digital input terminal acquires the fast binary 10 V control signals from the process level and transmits them, in an electrically isolated form, to the controller. The EtherCAT Terminal has two channels that indicate their signal state via light emitting diodes. The signals are furnished with a time stamp that identifies the time of the last edge change with a resolution of 1 ns. With this XFC technology, signal characteristics can be traced exactly in time and correlated with the distributed clocks system-wide. With this technology, machine-wide parallel hardware wiring of digital inputs or encoder signals for synchronization purposes is often no longer required.

 

Special features:

  • 10 V inputs
  • suitable for particularly fast signals due to very low input delay
  • synchronized operation through distributed clocks XFC technology possible
  • support of XFC technology timestamp

Product status:

regular delivery

Product information

Technical dataEL1252-0060
Connection technology4-wire
Number of inputs2
Nominal voltage10 V DC (-15 %/+20 %)
Signal voltage “0”< 3 V
Signal voltage “1”> 7 V
Input currenttyp. 3 mA
Input filtertyp. < 1 µs
Timestamp resolution1 ns
Timestamp accuracy10 ns (+ input delay) between the channels
Input delay TON/TOFF< 1 µs
Distributed clocksyes
Distributed clock accuracy<< 1 µs
Time resolution signal1 ns
Current consumption power contacts–
Current consumption E-bustyp. 110 mA
Electrical isolation500 V (E-bus/field potential)
Bit width in the process image2 x input + 2 x 16 byte timestamp
Configurationno address or configuration setting
Special featurestimestamping, latch last edge
Weightapprox. 55 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiring levelfor all ESxxxx terminals
Approvals/markingsCE, CCC, UL, ATEX, IECEx, cFMus
Ex markingATEX:
II 3G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
cFMus:
Class I, Division 2, Groups A, B, C, D
Class I, Zone 2, AEx ec IIC T4 Gc
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A
Dimensions (W x H x D)12 mm x 100 mm x 68 mm

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL1252-0060EtherCAT Terminal, 2-channel digital input, 10 V DC, 1 µs, timestamp
ES1252-0060EtherCAT Terminal, 2-channel digital input, 10 V DC, 1 µs, timestamp, pluggable wiring level

Loading content ...

Material complianceEL1252-0060
REACH SVHCno
POPcompliant
RoHScompliant with exemption
RoHS exemption7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use