Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ED2004 | EtherCAT Terminal, 4-channel digital output, 24 V DC, 0.5 A, push-inNewPreferred type

The ED2004 digital output terminal connects the binary 24 V DC control signals from the automation device on to the actuators at the process level with electrical isolation. The EtherCAT Terminal has four channels that indicate their signal state via light emitting diodes (status LEDs). The power contacts are looped through internally. In the ED2004 the outputs are supplied via the 24 V DC power contact.

 

Special features:

  • suitable for controlling different types of loads:
    • resistive loads (e.g. resistors)
    • inductive loads (e.g. relays, contactors, valves)
    • capacitive loads
  • max. output current of 0.5 A per channel
  • positive switching
  • 2-wire connection technology
  • short-circuit proof outputs: protection against overload or short circuit
  • reverse polarity protection in the event of incorrect polarity of the supply voltage

The ED series EtherCAT Terminals have push-in connection technology which makes wiring easy and tool-free.

Product status:

regular delivery

Product information

GeneralED2004
Number of channels | Total4
Internal communication protocolEtherCAT
Digital outputED2004
Standard digital | Positive switching
Number of channels4
Load typeresistive, inductive, capacitive
Connection technology1-wire, 2-wire
Signal range | Nominal12...24 V DC
Signal range | Technical12…28.8 V DC
Output currentmax. 0.5 A per channel
Short-circuit proofyes
Short-circuit current limittyp. < 2 A
Output stagepush
Switching times | TONtyp. 140 µs
Switching times | TOFFtyp. 300 µs
Reverse polarity protectionyes
Switching-off energy | Inductive< 150 mJ per channel
XFCED2004
Distributed clocksno
Timestampno
Oversamplingno
Supply and electrical isolationED2004
Electronics | Supply voltagevia E-bus, via power contacts
E-bus | Current consumptiontyp. 65 mA
Power contacts | Input voltage12...24 V DC (+20%)
Power contacts | Current carrying capacitymax. 10 A
Power contacts | Current consumptiontyp. 10 mA + load
Power contacts | Output voltagecorresponds to Power contacts | Input voltage
Electrical isolation | Channel/channelno
Electrical isolation | Channel/busfunctional, 707 V DC type test
Environmental conditionsED2004
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Installation positionvariable
Standards and approvalsED2004
Vibration resistanceconforms to EN 60068-2-6
Shock resistanceconforms to EN 60068-2-27
EMC immunityconforms to EN 61000-6-2
EMC emissionconforms to EN 61000-6-4
MarkingsCE
ApprovalsUL
Housing dataED-12-8pinEF-12-8pin
Weightapprox. 55 gapprox. 60 g
Protection ratingIP20
Materialpolycarbonate
Dimensions | Width (single)15 mm
Dimensions | Width (stacked)12 mm
Dimensions | Height100 mm
Dimensions | Depth65 mm68 mm
Installation | Terminal/back wallDIN rail, 35 mm (EN 60715)
Installation | Terminal/terminaldouble slot and key connection
Pluggable wiring levelnoyes
Connection mechanismpush-in
Connection cross-section | Solid wire0.08…2.5 mm²0.08…1.5 mm²
Connection cross-section | Stranded wire0.08…2.5 mm²0.08…1.5 mm²
Connection cross-section | With ferrule0.14…1.5 mm²
Connection cross-section AWG | Solid wireAWG28…14AWG28…16
Connection cross-section AWG | Stranded wireAWG28…14AWG28…16
Connection cross-section AWG | With ferruleAWG26…16
Stripping length8…9 mm9…10 mm
Power contact | "+" (left)yes
Power contact | "+" (right)yes
Power contact | "-" (left)yes
Power contact | "-" (right)yes
Power contact | "⏚" (left)
no
Power contact | "⏚" (right)no
Insertion lock for power contact "⏚" yes
Ordering information
ED2004Preferred typeEtherCAT Terminal, 4-channel digital output, 24 V DC, 0.5 A, push-in
EF2004EtherCAT Terminal, 4-channel digital output, 24 V DC, 0.5 A, push-in, pluggable wiring level

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use