Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ED3274 | EtherCAT Terminal, 4-channel analog input, temperature, RTD, TC, push-inNew

The ED3274 analog input terminal enables the measurement of temperatures with resistance thermometers (RTD) or thermocouples (TC) on four channels. Each channel can be configured individually, allowing for mixed operation of RTD and TC. The measured values can be output as resistance or voltage values or converted directly into a temperature. All common sensor types are supported.

 

For temperature measurement with resistance thermometers, sensors in a 2, 3, or 4-wire system can be connected. A cold junction compensation is integrated in the terminal for temperature measurement with thermocouples. This internal measurement can be switched off so that an external cold junction can be used.

The ED series EtherCAT Terminals have push-in connection technology which makes wiring easy and tool-free.

Product status:

product announcement | estimated market release 1st quarter 2027

Product information

GeneralED3274
Number of channels | Total4
Internal communication protocolEtherCAT
Analog inputED3274
Resistance thermometer (RTD)
Number of channelsmax. 4
Sensor typePt100, Pt500, Pt1000, Ni100, Ni120, Ni1000, KTY sensors, KP10 (types see documentation)
Connection technology2-wire, 3-wire, 4-wire
Resolution | Technical20 bit
Resolution | Process data0.01°C
Representation | Process dataREAL32, INT16
ADC conversion methoddelta-sigma
Conversion typesimultaneous
Conversion time10 ms
Conversion rate100 sps
Ground referencedifferential
Thermocouple
Number of channelsmax. 4
Sensor typetype B, C, E, J, K, L, N, R, S, T, U
Connection technology2-wire
Resolution | Technical16 bit
Resolution | Process data0.01°C
Representation | Process dataREAL32, INT16
ADC conversion methoddelta-sigma
Conversion typesimultaneous
Conversion time10 ms
Conversion rate100 sps
Signal range | Technical-100….+100 mV
Ground referencedifferential
XFCED3274
Distributed clocksno
Timestampno
Oversamplingno
Supply and electrical isolationED3274
Electronics | Supply voltagevia E-bus, via power contacts
Power contacts | Input voltage24 V DC (-15%/+20%)
Power contacts | Current carrying capacitymax. 10 A
Power contacts | Current consumptiontyp. 40 mA
Power contacts | Output voltagecorresponds to Power contacts | Input voltage
Electrical isolation | Channel/channelno
Electrical isolation | Channel/busfunctional, 707 V DC type test
Environmental conditionsED3274
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Installation positionvariable
Standards and approvalsED3274
Vibration resistanceconforms to EN 60068-2-6
Shock resistanceconforms to EN 60068-2-27
EMC immunityconforms to EN 61000-6-2
EMC emissionconforms to EN 61000-6-4
MarkingsCE
ApprovalsUL
Housing dataED-12-16pin
Weightapprox. 60 g
Protection ratingIP20
Materialpolycarbonate
Dimensions | Width (single)15 mm
Dimensions | Width (stacked)12 mm
Dimensions | Height100 mm
Dimensions | Depth65 mm
Installation | Terminal/back wallDIN rail, 35 mm (EN 60715)
Installation | Terminal/terminaldouble slot and key connection
Pluggable wiring levelno
Connection mechanismpush-in
Connection cross-section | Solid wire0.08…1.5 mm²
Connection cross-section | Stranded wire0.25…1.5 mm²
Connection cross-section | With ferrule0.14…0.75 mm²
Connection cross-section AWG | Solid wireAWG28…16
Connection cross-section AWG | Stranded wireAWG22…16
Connection cross-section AWG | With ferruleAWG26…19
Stripping length8…9 mm
Power contact | "+" (left)yes
Power contact | "+" (right)yes
Power contact | "-" (left)yes
Power contact | "-" (right)yes
Power contact | "⏚" (left)
no
Power contact | "⏚" (right)no
Insertion lock for power contact "⏚" yes

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use