Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ED6012 | EtherCAT Terminal, 2-channel communication interface, serial, RS232/RS422/RS485, push-inNew

Image similar, may contain optional accessories
ED6012 | EtherCAT Terminal, 2-channel communication interface, serial, RS232/RS422/RS485, push-in

ED6012 | EtherCAT Terminal, 2-channel communication interface, serial, RS232/RS422/RS485, push-in

Image similar, may contain optional accessories
ED6012 | EtherCAT Terminal, 2-channel communication interface, serial, RS232/RS422/RS485, push-in

ED6012 | EtherCAT Terminal, 2-channel communication interface, serial, RS232/RS422/RS485, push-in

Run
Ch. 1 TxD
Ch. 1 error
Ch. 2 TxD
Ch. 2 error



Ch. 1 RxD

Ch. 2 RxD



Power contact
+24 V DC
Power contact
0 V
Ch. 1 communication RTS/TxD+/data+
Ch. 1 communication RxD/RxD+
Ch. 1 Uout +5 V
Shield
Ch. 2 communication RTS/TxD+/data+
Ch. 2 communication RxD/RxD+
Ch. 2 Uout +5 V
Shield
Ch. 1 communication TxD/TxD-/data-
Ch. 1 communication CTS/RxD-
Ch. 1 GND
Shield
Ch. 2 communication TxD/TxD-/data-
Ch. 2 communication CTS/RxD-
Ch. 2 GND
Shield
ED6012 | EtherCAT Terminal, 2-channel communication interface, serial, RS232/RS422/RS485, push-in

ED6012 | EtherCAT Terminal, 2-channel communication interface, serial, RS232/RS422/RS485, push-in

ED6012 | EtherCAT Terminal, 2-channel communication interface, serial, RS232/RS422/RS485, push-in

ED6012 | EtherCAT Terminal, 2-channel communication interface, serial, RS232/RS422/RS485, push-in

The ED6012 EtherCAT Terminal enables the connection of serially communicating devices to the automation system. Extensive parameterization options allow flexible adaptation to different communication requirements. The following parameters, among others, can be set via the control or TwinCAT: communication standard (RS232, RS422, or RS485), electrical termination/fail-safe, handshake, baud rate, data format (e.g., 8N1), half-duplex or full-duplex operation, and other options.

 

Both channels provide a 5 V DC supply for the connected remote station. In connection with the TwinCAT 3 Virtual Serial COM Driver (TF6360), the terminal can be used as a Windows COM interface, or alternatively with the TwinCAT 3 Modbus RTU Library as a Modbus RTU interface.

 

The ED6012 has two independent channels.

 

Special features:

  • powerful driver for high numbers of devices and long lines
  • wide baud rate range
  • comprehensive parameterization options
  • send and receive with distributed clock timestamp
  • integrated remote station supply

The ED-series EtherCAT Terminals have push-in connection technology which makes wiring easy and tool-free.

Product status:

product announcement | estimated market release 1st quarter 2026

Product information

GeneralED6012
Number of channels | Total2
Internal communication protocolEtherCAT
Communication interfaceED6012
Number of channels2
InterfacesRS232, RS422, RS485
Protocolvariable
Transmission typehalf or full duplex
Data transfer mediumcopper
Device typemaster, slave
Process data scope256 byte
Transmission rate300...921,600 baud
Data buffer | Receiving4 kbyte
Data buffer | Sending4 kbyte
Number of devicesmax. 32
Device | Supply voltage5 V DC
Device | Supply current0.1 A
Termination resistortermination: 120 Ω, switchable, bias/fail-safe: 1 kΩ, switchable
Cable length | Point-to-pointmax. 1200 m
ID switchno
Connection technologypush-in
XFCED6012
Distributed clocksyes
Distributed clocks | Precision< 1 µs
Distributed clocks | Scope64 bit
Timestampyes
Timestamp | Precisiontyp. < 10 µs
Timestamp | Resolution1 ns
Oversamplingno
Supply and electrical isolationED6012
Electronics | Supply voltagevia E-bus
E-bus | Current consumptiontyp. 190 mA
Power contacts | Input voltagemax. 24 V DC (+20%)
Power contacts | Current carrying capacitymax. 10 A DC
Power contacts | Current consumption
Power contacts | Output voltagecorresponds to Power contacts | Input voltage
Electrical isolation | Channel/channelfunctional, 707 V DC type test
Electrical isolation | Channel/busfunctional, 707 V DC type test
Environmental conditionsED6012
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Installation positionvariable
Standards and approvalsED6012
Vibration resistanceconforms to EN 60068-2-6
Shock resistanceconforms to EN 60068-2-27
EMC immunityconforms to EN 61000-6-2
EMC emissionconforms to EN 61000-6-4
MarkingsCE
ApprovalsUL (in preparation)
Housing dataED-12-16pin
Weight60 g
Protection ratingIP20
Materialpolycarbonate
Dimesnions | Width (single)15 mm
Dimensions | Width (lined up)12 mm
Dimensions | Height100 mm
Dimensions | Depth65 mm
Installation | Terminal/back wallDIN rail, 35 mm (EN 60715)
Installation | Terminal/terminaldouble slot and key connection
Pluggable wiring levelno
Connection technologypush-in
Connection cross-section | Solid wire0.08…1.5 mm²
Connection cross-section | Stranded wire0.25…1.5 mm²
Connection cross-section | With ferrule0.14…0.75 mm²
Connection cross-section AWG | Solid wireAWG28…16
Connection cross-section AWG | Stranded wireAWG22…16
Connection cross-section AWG | With ferruleAWG26…19
Stripping length8…9 mm
Power contact | "+" (left)yes
Power contact | "+" (rechts)yes
Power contact | "-" (left)yes
Power contact | "-" (right)yes
Power contact | "⏚" (left)
no
Power contact | "⏚" (right)no
Insertion lock for power contact “⏚” yes

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use