Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL9227-0000 | EtherCAT Terminal, 2-channel overcurrent protection, 24 V DC, 4 A, adjustable, extended functionalities, Class 2

Image similar, may contain optional accessories
EL9227-0000 | EtherCAT Terminal, 2-channel overcurrent protection, 24 V DC, 4 A, adjustable, extended functionalities, Class 2

EL9227-0000 | EtherCAT Terminal, 2-channel overcurrent protection, 24 V DC, 4 A, adjustable, extended functionalities, Class 2

Run
Ready
Ch. 1 button
Ch. 1 status
Ch. 2 status
Ch. 2 button
Power contact
+24 V DC
Power contact
0 V
Ch. 1 protected output
0 V
0 V
Ch. 2 protected output
Ch. 1 protected output
0 V
0 V
Ch. 2 protected output
EL9227-0000 | EtherCAT Terminal, 2-channel overcurrent protection, 24 V DC, 4 A, adjustable, extended functionalities, Class 2

EL9227-0000 | EtherCAT Terminal, 2-channel overcurrent protection, 24 V DC, 4 A, adjustable, extended functionalities, Class 2

Safeguarding the 24 V DC power supply

System-integrated overcurrent protection in the EL9227 EtherCAT Terminal

Automatica: Beckhoff Trade Show TV

System-integrated overcurrent protection in the EtherCAT I/O system

SPS IPC Drives

Safeguarding the 24 V DC power supply

System-integrated overcurrent protection in the EL9227 EtherCAT Terminal

Automatica: Beckhoff Trade Show TV

System-integrated overcurrent protection in the EtherCAT I/O system

SPS IPC Drives

The EL9227-0000 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function including NEC Class 2 approval according to UL1310. The EL9227-0000 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of 4 A both via TwinCAT and via a mechanical button on the overcurrent protection terminal. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring.

 

The EL9227-0000 is ideally suited for plant monitoring, since numerous process data are available and status data can be both displayed and stored. In addition, there are some extended optional settings, such as e.g. characteristic curve selection, undervoltage/preliminary warning level, last state, etc. By using the EL9227-0000, NEC Class 2 circuits (< 100 VA) can be implemented with standard power supplies.

Product status:

product announcement | estimated market release 4th quarter 2026

Product information

Technical dataEL9227-0000
Technologyovercurrent protection terminal 24 V DC, 2-channel
Input currentmax. 10 A
Rated currentadjustable from 1…4 A in 1 A steps, max. 4 A
Number of outputs2
Hold after output switch-off≥10 s
Advance warning output loadadjustable; 50…100%
Over voltage power-off≥ 32 V DC
Current consumption E-bustyp. 80 mA
Nominal voltage24 V DC
Electrical isolation500 V (E-bus/signal voltage)
Weightapprox. 55 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE, UL
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A
Dimensions (W x H x D)12 mm x 100 mm x 68 mm

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use