DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ELX4181 | EtherCAT Terminal, 1-channel analog output, current, 0/4…20 mA, 16 bit, single-ended, HART, Ex i

ELX4181 | EtherCAT Terminal, 1-channel analog output, current, 0/4…20 mA, 16 bit, single-ended, HART, Ex i

ELX4181 | EtherCAT Terminal, 1-channel analog output, current, 0/4…20 mA, 16 bit, single-ended, HART, Ex i

Run LED
Error LED 1
HART LED 1
HART error LED 1
Error LED
Power contact
+24 V EX
Power contact
0 V EX
GND
Output 1
Top view 
ELX4181 | EtherCAT Terminal, 1-channel analog output, current, 0/4…20 mA, 16 bit, single-ended, HART, Ex i

ELX4181 | EtherCAT Terminal, 1-channel analog output, current, 0/4…20 mA, 16 bit, single-ended, HART, Ex i

The system-integrated solution for explosion protection: PC-based control

HART field devices integrated simply: with PC-based control from Beckhoff

The system-integrated solution for explosion protection: PC-based control

HART field devices integrated simply: with PC-based control from Beckhoff

The ELX4181 analog EtherCAT output terminal allows the direct connection of intrinsically safe HART-capable field devices located in hazardous areas classified zone 0/20 or 1/21. For example, the ELX4181 can be used to control intrinsically safe controllers for control valves. The status and error LEDs provide information on the status of the HART communication and indicate any communication errors.

 

The HART protocol (Highway Addressable Remote Transducer) enables two-way communication through digital data transfer via the analog 4…20 mA wiring. In this way, in addition to the analog current signal, further data can be exchanged with the field device via the superimposed digital signal.

 

The HART communication can also be used for the FDT/DTM concept. The TwinCAT FDT container enables the integration of field device DTMs into TwinCAT Engineering, so that the device configuration and diagnostic functions are available directly within the development environment.

Product status:

regular delivery

Product information

Technical dataELX4181
Technologycurrent output
Signal current0/4…20 mA
Number of outputs1 (single-ended)
Connection method2-wire
Load< 500 Ω
Resolution16 bit (incl. sign)
Conversion timetyp. 1 ms
Supply voltage electronics24 V DC (via power contacts), ELX9560 power supply
Current consumption power contactstyp. 10 mA + load
Current consumption E-bustyp. 95 mA
Distributed clocksyes
Special featuresparameterizable watchdog, activatable user calibration
Weightapprox. 60 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE, UL, ATEX, IECEx, cFMus, CCC
Ex markingATEX:
  II 3(1)G Ex ec [ia Ga] IIC T4 Gc
  II (1)D [Ex ia Da] IIIC
  I (M1) [Ex ia Ma] I
IECEx:
  Ex ec [ia Ga] IIC T4 Gc
  [Ex ia Da] IIIC
  [Ex ia Ma] I
cFMus:
  AIS Class I, II, III, Division 1, Groups A thru G
  Class I, Division 2, Groups A, B, C, D
  Class I, Zone 2, AEx ec [ia Ga] IIC T4 Gc
  [AEx ia Da] IIIC T4
Housing dataELX-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate, blue
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Power contacts2 blade/spring contacts

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use