Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

BZ32xx | Insertable label cover, 11.5 mm x 104.5 mm, pluggable, transparent

BZ32xx | Insertable label cover, 11.5 mm x 104.5 mm, pluggable, transparent

BZ3200 | Pluggable inscription cover, foldable, unprinted

BZ32xx | Insertable label cover, 11.5 mm x 104.5 mm, pluggable, transparent

BZ3201 | Pluggable inscription cover, foldable, printed

BZ32xx | Insertable label cover, 11.5 mm x 104.5 mm, pluggable, transparent

BZ3200 | Pluggable inscription cover, foldable, unprinted

BZ32xx | Insertable label cover, 11.5 mm x 104.5 mm, pluggable, transparent

BZ3201 | Pluggable inscription cover, foldable, printed

The slide-in label covers enable clear labeling of the individual channels or text-based functional description of the terminals. The labels are inserted in the designated slots. For connecting the individual channels the label cover can be tilted upwards.

Product status:

regular delivery

Product information

Ordering information
BZ3200Insertable label cover, transparent, pluggable, 11.5 mm x 104.5 mm, packaging unit = 50 pieces
BZ3201Insertable label cover, transparent, pluggable, 11.5 mm x 104.5 mm, packaging unit = 10 pieces, pre-lasered with "High Voltage!"
Material complianceBZ32xx
CAS No.no
POPcompliant
RoHScompliant without exemption
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

© Beckhoff Automation 2026 - Terms of Use