Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZB8610 | Fan cartridge for EtherCAT and Bus Terminals

The ZB8610 fan cartridge is used for forced ventilation within the terminal housing and ensures better heat dissipation from the housing. It extends the thermal operating range of EtherCAT Terminals and Bus Terminals and offers a wide range of new application options. The cartridge is installed on the underside of the terminal segment and covers a width of four standard terminals (4 x 12 mm). It consists of the fan, an installation plate, a terminal strip (24 V DC, 0 V DC, diag, mode) and a bracket for fixation on different terminal housings.

The fan can be operated in three different modes:

  • 1. Demand-based control via an integrated temperature sensor (default, only power supply required)
  • 2. Continuous operation at full load (In addition to the power supply a high signal is applied at the mode pin.)
  • 3. Frequency controlled by an externally applied frequency (1 to 9 Hz) at the mode pin, which is converted internally in steps from 2700 rpm to max. ~5500 rpm. A digital output terminal can be used as external source. The measurement of the internal terminal temperature, which is integrated in TwinCAT, is used as reference for speed control of the fan via the frequency.

A typical application of the fan cartridge is extension of the performance range of the terminals through forced cooling. This enables the EL7201 EtherCAT servo terminal to operate with higher output current, for example (Irms = 4.5 A instead of 2.8 A), so that the performance is on a par with the EL7211, with the benefit of a 50% smaller footprint.

A further application is the extension of the operating temperature range of the terminals. Depending on the technical specification, the fan cartridge enables the terminals to operate at temperatures of up to 70°C. The exact terminal-specific information for this application can be found in the documentation for the respective terminals.

Product status:

regular delivery

Product information

Technical dataZB8610
Number of channels1 fan
Nominal voltage24 V DC (-15%/+20%)
Operating modestemperature-controlled, full speed, frequency-controlled
Rotational frequency fanadjustable in 9 steps via frequency (1…9 Hz), max. ~5500 rpm
Diagnosticsfan fault
Life spantyp. MTBF = 280,000 h @ 20°C
Special featuresincreased performance and extended temperature range for various terminals
Dimensions (W x H x D)47 mm x 20 mm x 55 mm
Weight32 g (incl. bracket)
Operating temperature-25…+70°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE, UL
Material complianceZB8610
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
SCIP No.SCIP submission in progress
POPcompliant
RoHScompliant with exemption
RoHS exemption7a: Lead in solders with a high melting point with a minimum mass fraction of 85% lead, 7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use