Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1090-6292-4xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

M12, flange, straight, female, 4-pin, D-coded – RJ45, plug, straight, male, 8-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeflange
Contact typefemale
Number of positions (face)4-pin
CodingD‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage160 V (according to IEC 61076-2-101)
Recommended torque, nut1…1.2 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Rated current1 A at 40°C
Rated voltage125 V
Mating cycles≥ 750
Technical dataCable by meter
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.3 mm (0.213" ±0.0118")
Min. bending radius, moved20 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles20 million (5 million with 14 x D, v = 5 m/s and a = 15 m/s², min. 1 million with 9.5 x D, a = 1 m/s², travel distance = 1 m)
Jacket colorgreen

For further technical details, please refer to the data sheet.

A143.00 mm
A2M12 inner diameter, M16 outer diameter
B144.0 mm
Ordering informationLength
ZK1090-6292-40020.20 m
ZK1090-6292-40030.30 m
ZK1090-6292-40050.50 m
ZK1090-6292-40080.80 m
ZK1090-6292-40101.00 m
ZK1090-6292-40151.50 m
ZK1090-6292-40202.00 m
ZK1090-6292-40353.50 m
ZK1090-6292-40505.00 m
ZK1090-6292-410010.00 m

Further length on request

Loading content ...

Material complianceZK1090-6292-4xxx
CAS No.115-86-6
REACH SVHCTriphenyl phosphate
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-6292-40023132cef9-8593-4063-b8e5-cb10a68c15b6
ZK1090-6292-400397c6b969-3a4e-4f8f-b8a9-d9bde172c661
ZK1090-6292-400507b406fd-a2d5-448e-90b8-4aaac8e2fe35
ZK1090-6292-4008a0c3477c-b458-4e88-a7bf-dbde529b84c6
ZK1090-6292-4010945e7c5b-dd43-441c-aa1c-9616f407a24b
ZK1090-6292-4015de980d2f-92f4-499a-8408-2e45159ecd46
ZK1090-6292-4020e46e3203-246b-4e0f-96e0-345a080886a9
ZK1090-6292-4035d0d681ed-217f-4cd9-b246-26bae5f36ae8
ZK1090-6292-405013beccb3-3f0a-41df-b37d-6b9b0f8be771
ZK1090-6292-4100555a58d3-9961-4e24-8dcb-0229d9400b93

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use