Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1090-9191-0xxx | Industrial-Ethernet/EtherCAT patch cable, Cat.5, PUR, 4 x 2 x AWG26

ZK1090-9191-0xxx | Industrial-Ethernet/EtherCAT patch cable, Cat.5, PUR, 4 x 2 x AWG26

ZK1090-9191-0xxx | Industrial-Ethernet/EtherCAT patch cable, Cat.5, PUR, 4 x 2 x AWG26

ZK1090-9191-0xxx | Industrial-Ethernet/EtherCAT patch cable, Cat.5, PUR, 4 x 2 x AWG26

ZK1090-9191-0xxx | Industrial-Ethernet/EtherCAT patch cable, Cat.5, PUR, 4 x 2 x AWG26

RJ45, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Rated current1 A at 50°C
Rated voltage160 V
Mating cycles≥ 750
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Rated current1 A at 50°C
Rated voltage160 V
Mating cycles≥ 750
Technical dataCable by meter
Cross-section (Ethernet)0.14 mm² (AWG26)
Usefixed installation
Material jacketPUR (polyurethane)
Outer cable diameter5.9 mm ± 0.2 mm (0.2323" ± 0.0079")
Min. bending radius, moved10 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Jacket colorgreen

For further technical details, please refer to the data sheet.

A137.00 mm
B137.00 mm
Ordering informationLength
ZK1090-9191-00010.17 m
ZK1090-9191-00020.26 m
ZK1090-9191-00050.50 m
ZK1090-9191-00070.75 m
ZK1090-9191-00101.00 m
ZK1090-9191-00121.25 m
ZK1090-9191-00151.50 m
ZK1090-9191-00171.75 m
ZK1090-9191-00202.00 m
ZK1090-9191-00252.50 m
ZK1090-9191-00303.00 m
ZK1090-9191-00353.50 m
ZK1090-9191-00404.00 m
ZK1090-9191-00505.00 m
ZK1090-9191-00555.50 m
ZK1090-9191-00606.00 m
ZK1090-9191-00707.00 m
ZK1090-9191-00808.00 m
ZK1090-9191-00909.00 m
ZK1090-9191-010010.00 m
ZK1090-9191-012012.00 m
ZK1090-9191-013013.00 m
ZK1090-9191-015015.00 m
ZK1090-9191-020020.00 m
ZK1090-9191-025025.00 m
ZK1090-9191-030030.00 m
ZK1090-9191-035035.00 m
ZK1090-9191-040040.00 m
ZK1090-9191-045045.00 m
ZK1090-9191-050050.00 m
ZK1090-9191-50230.23 m
ZK1090-9191-50320.32 m
ZK1090-9191-50420.42 m

Further length on request

Loading content ...

Material complianceZK1090-9191-0xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-9191-0001SCIP submission in progress
ZK1090-9191-00021640ab22-dfc6-42a8-83ba-e2b97c662918
ZK1090-9191-0005SCIP submission in progress
ZK1090-9191-0007SCIP submission in progress
ZK1090-9191-0010SCIP submission in progress
ZK1090-9191-0012SCIP submission in progress
ZK1090-9191-0015SCIP submission in progress
ZK1090-9191-0017SCIP submission in progress
ZK1090-9191-0020SCIP submission in progress
ZK1090-9191-0025SCIP submission in progress
ZK1090-9191-0030SCIP submission in progress
ZK1090-9191-0035SCIP submission in progress
ZK1090-9191-0040SCIP submission in progress
ZK1090-9191-0050SCIP submission in progress
ZK1090-9191-0055SCIP submission in progress
ZK1090-9191-0060SCIP submission in progress
ZK1090-9191-0070SCIP submission in progress
ZK1090-9191-0080SCIP submission in progress
ZK1090-9191-0090SCIP submission in progress
ZK1090-9191-0100SCIP submission in progress
ZK1090-9191-0120SCIP submission in progress
ZK1090-9191-0130SCIP submission in progress
ZK1090-9191-0150SCIP submission in progress
ZK1090-9191-0200SCIP submission in progress
ZK1090-9191-0250SCIP submission in progress
ZK1090-9191-0300SCIP submission in progress
ZK1090-9191-0350SCIP submission in progress
ZK1090-9191-0400SCIP submission in progress
ZK1090-9191-0450SCIP submission in progress
ZK1090-9191-0500SCIP submission in progress
ZK1090-9191-5023SCIP submission in progress
ZK1090-9191-5032SCIP submission in progress
ZK1090-9191-5042SCIP submission in progress

Loading content ...

© Beckhoff Automation 2026 - Terms of Use