Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1090-9191-6xxx | Industrial-Ethernet/EtherCAT patch cable, Cat.5, PUR, 1 x 4 x AWG26, drag-chain suitable

ZK1090-9191-6xxx | Industrial-Ethernet/EtherCAT patch cable, Cat.5, PUR, 1 x 4 x AWG26, drag-chain suitable

ZK1090-9191-6xxx | Industrial-Ethernet/EtherCAT patch cable, Cat.5, PUR, 1 x 4 x AWG26, drag-chain suitable

ZK1090-9191-6xxx | Industrial-Ethernet/EtherCAT patch cable, Cat.5, PUR, 1 x 4 x AWG26, drag-chain suitable

ZK1090-9191-6xxx | Industrial-Ethernet/EtherCAT patch cable, Cat.5, PUR, 1 x 4 x AWG26, drag-chain suitable

RJ45, plug, straight, male, 4-pin – RJ45, plug, straight, male, 4-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)4-pin
Rated current1.5 A
Rated voltage150 V
Mating cycles≥ 750
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)4-pin
Rated current1.5 A
Rated voltage150 V
Mating cycles≥ 750
Technical dataCable by meter
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.3 mm (0.213" ±0.0118")
Min. bending radius, moved20 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles20 million (5 million with 14 x D, v = 5 m/s and a = 15 m/s², min. 1 million with 9.5 x D, a = 1 m/s², travel distance = 1 m)
Jacket colorgreen

For further technical details, please refer to the data sheet.

A143.80 mm
B143.80 mm
Ordering informationLength
ZK1090-9191-60030.30 m
ZK1090-9191-60050.50 m
ZK1090-9191-60101.00 m
ZK1090-9191-60151.50 m
ZK1090-9191-60202.00 m
ZK1090-9191-60252.50 m
ZK1090-9191-60303.00 m
ZK1090-9191-60353.50 m
ZK1090-9191-60404.00 m
ZK1090-9191-60505.00 m
ZK1090-9191-60606.00 m
ZK1090-9191-60757.50 m
ZK1090-9191-60808.00 m
ZK1090-9191-60909.00 m
ZK1090-9191-610010.00 m
ZK1090-9191-611011.00 m
ZK1090-9191-612012.00 m
ZK1090-9191-615015.00 m
ZK1090-9191-620020.00 m
ZK1090-9191-625025.00 m
ZK1090-9191-630030.00 m
ZK1090-9191-635035.00 m
ZK1090-9191-640040.00 m
ZK1090-9191-650050.00 m

Further length on request

Loading content ...

Material complianceZK1090-9191-6xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-9191-6003SCIP submission in progress
ZK1090-9191-6005SCIP submission in progress
ZK1090-9191-6010SCIP submission in progress
ZK1090-9191-6015SCIP submission in progress
ZK1090-9191-6020SCIP submission in progress
ZK1090-9191-6025SCIP submission in progress
ZK1090-9191-6030SCIP submission in progress
ZK1090-9191-6035SCIP submission in progress
ZK1090-9191-6040SCIP submission in progress
ZK1090-9191-6050SCIP submission in progress
ZK1090-9191-6060SCIP submission in progress
ZK1090-9191-6075SCIP submission in progress
ZK1090-9191-6080SCIP submission in progress
ZK1090-9191-6090SCIP submission in progress
ZK1090-9191-6100SCIP submission in progress
ZK1090-9191-6110SCIP submission in progress
ZK1090-9191-6120SCIP submission in progress
ZK1090-9191-6150SCIP submission in progress
ZK1090-9191-6200SCIP submission in progress
ZK1090-9191-6250SCIP submission in progress
ZK1090-9191-6300SCIP submission in progress
ZK1090-9191-6350SCIP submission in progress
ZK1090-9191-6400SCIP submission in progress
ZK1090-9191-6500SCIP submission in progress

Loading content ...

© Beckhoff Automation 2026 - Terms of Use